(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Vibration Reduction Part DVA【1-20 Pieces Per Package】

Vibration Reduction Part DVA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      84,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
ELESA vibration reduction components are designed to reduce vibrations, shocks or noise caused by moving bodies or vibrating masses, and can cause following:
・ Technical data and guidelines selecting for leveling parts for reduction of the followings: malfunction of equipment or adjacent equipment, equipment life - noise - damage to human health, and vibration
•Related Keywords: ELESA, Anti-Vibration Material, Soundproof / Anti-Vibration

 
Part Number
410031
410041
410113
410167
410195
410213
410265
410307
410455
410471
410473
410475
410613
410631
411201
411901
412081
412161
412321
412351
412461
413101
413193
413231
413281
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMax. Load Capacity
(N)
Connection Type Connecting Screw M Thickness T
(mm)
Antivibration Rubber Type Vibration Absorber Material Screw Material

1,372,592 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 1200Both Ends Threaded StudsM615Round ShapeNatural RubberStainless Steel

1,815,157 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 2213Both Ends Threaded StudsM815Round ShapeNatural RubberStainless Steel

1,789,122 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

13 Day(s) 413Tapped and Threaded StudsM410Round Shape-Stainless Steel

2,077,223 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 3825Tapped and Threaded StudsM1045Round Shape-Stainless Steel

2,538,445 VND

1 Piece(s) 13 Day(s) 12750Tapped and Threaded StudsM1660Round Shape-Stainless Steel

1,997,388 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

13 Day(s) 225Both Ends TappedM410Round Shape-Stainless Steel

1,999,125 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 4000Both Ends TappedM1040Round Shape-Stainless Steel

1,485,402 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

13 Day(s) 125One End Threaded StudsM415Round Shape-Stainless Steel

1,704,080 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 3000One End TappedM1040Round Shape-Stainless Steel

1,138,723 VND

1 Piece(s) 13 Day(s) 6500One End TappedM1040Round Shape-Stainless Steel

1,058,455 VND

1 Piece(s) 13 Day(s) 6750One End TappedM1045Round Shape-Stainless Steel

1,294,925 VND

1 Piece(s) 13 Day(s) 5500One End TappedM1055Round Shape-Stainless Steel

2,500,700 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 560One End TappedM836Angle-Stainless Steel

1,209,015 VND

1 Piece(s) 13 Day(s) 1605One End TappedM861Angle-Stainless Steel

990,770 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

13 Day(s) 440Both Ends Threaded StudsM620Round ShapeNatural RubberPolished Galvanized Steel

1,737,055 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

13 Day(s) 1575Tapped and Threaded StudsM830Round Shape-Polished Galvanized Steel

1,993,917 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 8113Tapped and Threaded StudsM1255Round Shape-Polished Galvanized Steel

4,240,890 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 11250Tapped and Threaded StudsM1675Round Shape-Polished Galvanized Steel

851,925 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

13 Day(s) 170Both Ends TappedM410Round Shape-Polished Galvanized Steel

1,173,002 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

13 Day(s) 694Both Ends TappedM615Round Shape-Polished Galvanized Steel

2,544,087 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

13 Day(s) 2300Both Ends TappedM840Round Shape-Polished Galvanized Steel

1,016,803 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

13 Day(s) 520One End TappedM620Round Shape-Polished Galvanized Steel

2,917,230 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

13 Day(s) 5000One End TappedM1050Round Shape-Polished Galvanized Steel

1,438,542 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 8000One End TappedM1240Round Shape-Polished Galvanized Steel

3,089,050 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s) 16250One End TappedM1650Round Shape-Polished Galvanized Steel

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Antivibration Rubber Applications Vibration Damping / Buffering Hardness(Shore A) A55±5