(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Leveling Part LMRS.【4 Pieces Per Package】

Leveling Part LMRS.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,423,958VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- The convex shape of the bolt head reduces the accumulation of dust and simplifies the cleaning action.
- Adjustable sleeves cover the threads of the stem while reducing the accumulation of dust.
- NBR rubber no-slip discs are firmly bonded to the base by a metal screw bonded to the vulcanization process, which integrates the two parts and prevents solid or liquid material from penetrating the base.
- Stainless steel is used in machinery or equipment specified by law, requiring corrosion resistance, or in particular in the sanitary, climatic and environmental sectors.

 
Part Number
409432
409434
409436
409438
409532
409534
409536
409538
409552
409554
409556
409558
409572
409576
409632
409634
409636
409638
409652
409654
409656
409658
409672
409674
409676
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

10,423,958 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

10,733,580 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

11,137,028 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

11,524,838 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

11,628,045 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

12,003,345 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

12,344,242 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

12,738,308 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

13,664,048 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

14,136,300 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

14,624,190 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

15,284,092 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

16,444,395 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

18,433,485 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

13,548,330 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

13,861,080 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

14,242,635 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

14,617,935 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

15,553,058 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

16,053,458 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

16,444,395 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

17,151,210 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

18,333,405 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

19,327,950 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

20,300,602 VND

1 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

13 Day(s)

Loading...Tải…

  1. 1