(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
A solid NBR Rubber underlay firmly embedded in the metal base and further secured by a metal screw prevents any debris from accumulating in the metal grooves. A special LMR. without a no-slip disc is a low-cost alternative for small applications.
The stem can be adjusted at the hexagon socket head at the top end or at the spanner seat at the bottom end.
Part Number |
---|
406332 |
406334 |
406336 |
406338 |
406432 |
406434 |
406436 |
406438 |
406532 |
406534 |
406536 |
406538 |
406552 |
406554 |
406556 |
406558 |
406572 |
406574 |
406576 |
406632 |
406634 |
406636 |
406638 |
406652 |
406654 |
406656 |
406658 |
406672 |
406674 |
406676 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
892,016 VND | 1 Piece(s) | 13 Day(s) | ||
916,747 VND | 1 Piece(s) | 13 Day(s) | ||
939,744 VND | 1 Piece(s) | 13 Day(s) | ||
968,380 VND | 1 Piece(s) | 13 Day(s) | ||
918,917 VND | 1 Piece(s) | 13 Day(s) | ||
950,590 VND | 1 Piece(s) | 13 Day(s) | ||
967,079 VND | 1 Piece(s) | 13 Day(s) | ||
1,000,922 VND | 1 Piece(s) | 13 Day(s) | ||
1,011,335 VND | 1 Piece(s) | 13 Day(s) | ||
1,011,747 VND | 1 Piece(s) | 13 Day(s) | ||
1,037,548 VND | 1 Piece(s) | 13 Day(s) | ||
1,061,005 VND | 1 Piece(s) | 13 Day(s) | ||
1,071,169 VND | 1 Piece(s) | 13 Day(s) | ||
1,111,827 VND | 1 Piece(s) | 13 Day(s) | ||
1,143,102 VND | 1 Piece(s) | 13 Day(s) | ||
1,182,195 VND | 1 Piece(s) | 13 Day(s) | ||
1,240,054 VND | 1 Piece(s) | 13 Day(s) | ||
1,292,440 VND | 1 Piece(s) | 13 Day(s) | ||
1,346,389 VND | 1 Piece(s) | 13 Day(s) | ||
1,257,255 VND | 1 Piece(s) | 13 Day(s) | ||
1,290,094 VND | 1 Piece(s) | 13 Day(s) | ||
1,315,114 VND | 1 Piece(s) | 13 Day(s) | ||
1,343,262 VND | 1 Piece(s) | 13 Day(s) | ||
1,354,208 VND | 1 Piece(s) | 13 Day(s) | ||
1,393,302 VND | 1 Piece(s) | 13 Day(s) | ||
1,438,650 VND | 1 Piece(s) | 13 Day(s) | ||
1,473,835 VND | 1 Piece(s) | 13 Day(s) | ||
1,523,875 VND | 1 Piece(s) | 13 Day(s) | ||
1,572,351 VND | 1 Piece(s) | 13 Day(s) | ||
1,627,864 VND | 1 Piece(s) | 13 Day(s) |
Part Number |
---|
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy