(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
LM .: Base, nut, ball joint and screws made of galvanized steel
LM.SST: Base, ball joint and Screw stud made of AISI 303 stainless steel. Nuts made of AISI 304 stainless steel.
Part Number |
---|
401531 |
401532 |
401540 |
401541 |
401543 |
401546 |
401556 |
401560 |
401562 |
401566 |
401571 |
401573 |
402523 |
402532 |
402533 |
402536 |
402542 |
402544 |
402546 |
402551 |
402552 |
402561 |
402562 |
402566 |
402573 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
523,212 VND | 1 Piece(s) | 13 Day(s) | ||
554,451 VND | 1 Piece(s) | 13 Day(s) | ||
566,166 VND | 1 Piece(s) | 13 Day(s) | ||
563,563 VND | 1 Piece(s) | 13 Day(s) | ||
649,039 VND | 1 Piece(s) | 13 Day(s) | ||
746,663 VND | 1 Piece(s) | 13 Day(s) | ||
892,016 VND | 1 Piece(s) | 13 Day(s) | ||
1,068,823 VND | 1 Piece(s) | 13 Day(s) | ||
1,135,283 VND | 1 Piece(s) | 13 Day(s) | ||
1,239,272 VND | 1 Piece(s) | 13 Day(s) | ||
1,461,325 VND | 1 Piece(s) | 13 Day(s) | ||
1,538,730 VND | 1 Piece(s) | 13 Day(s) | ||
738,854 VND | 1 Piece(s) | 13 Day(s) | ||
972,285 VND | 1 Piece(s) | 13 Day(s) | ||
931,066 VND | 1 Piece(s) | 13 Day(s) | ||
1,086,025 VND | 1 Piece(s) | 13 Day(s) | ||
1,285,403 VND | 1 Piece(s) | 13 Day(s) | ||
1,372,973 VND | 1 Piece(s) | 13 Day(s) | ||
1,494,163 VND | 1 Piece(s) | 13 Day(s) | ||
1,494,945 VND | 1 Piece(s) | 13 Day(s) | ||
1,616,136 VND | 1 Piece(s) | 13 Day(s) | ||
2,118,882 VND | 1 Piece(s) | 13 Day(s) | ||
2,157,193 VND | 1 Piece(s) | 13 Day(s) | ||
2,690,432 VND | 1 Piece(s) | 13 Day(s) | ||
2,828,824 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy