(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Technopolymer based on polyamide (PA) with special conductive treatment and glass fiber reinforced treatment.
Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number |
---|
301241-ESD |
301242-ESD |
301246-ESD |
301251-ESD |
301252-ESD |
301262-ESD |
301272-ESD |
301741-ESD |
301742-ESD |
301746-ESD |
301751-ESD |
301752-ESD |
301762-ESD |
301772-ESD |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
1,096,637 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,110,522 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,138,292 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,386,475 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,438,542 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,967,883 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
3,823,188 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,495,815 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,521,848 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,532,260 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,837,718 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,886,312 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
2,613,508 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
4,803,840 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy