(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number |
---|
301241 |
301242 |
301251 |
301252 |
301262 |
301272 |
301331 |
301332 |
301342 |
301352 |
301742 |
301746 |
301751 |
301752 |
301762 |
301772 |
301831 |
301832 |
340121 |
340131 |
340135 |
340221 |
340225 |
340231 |
340235 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
482,253 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
482,253 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
549,940 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
546,467 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
732,172 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,365,650 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
546,467 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
546,467 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
742,585 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,402,095 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
789,447 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,011,595 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
902,257 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
888,372 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
1,205,977 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
2,098,052 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
888,372 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
888,372 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 13 Day(s) | ||
732,172 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | ||
909,198 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | ||
1,034,158 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | ||
2,262,928 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | ||
2,502,435 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | ||
2,669,047 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) | ||
3,189,710 VND | 1 Pack(s) | 24 Pieces Per Package 24 Pieces Per Package | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy