(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber | Allowable Load(kN) | 28 |
Please check the type/dimensions/specifications of the part 326521 in the Leveling Parts LV.A-125-SST series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 326521 trong chuỗi Leveling Parts LV.A-125-SST.
Part Number |
---|
326525 |
326541 |
326561 |
326625 |
326641 |
326661 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,239,272 VND | 1 Piece(s) | 13 Day(s) | ||
1,376,882 VND | 1 Piece(s) | 13 Day(s) | ||
1,458,979 VND | 1 Piece(s) | 13 Day(s) | ||
1,285,403 VND | 1 Piece(s) | 13 Day(s) | ||
1,476,180 VND | 1 Piece(s) | 13 Day(s) | ||
1,548,895 VND | 1 Piece(s) | 13 Day(s) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy