(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number |
---|
325521 |
325525 |
325541 |
325561 |
325625 |
325641 |
325661 |
325681 |
325725 |
325761 |
325781 |
329521 |
329525 |
329541 |
329561 |
329625 |
329641 |
329661 |
329681 |
329725 |
329761 |
329781 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,003,525 VND | 1 Piece(s) | 13 Day(s) | ||
1,074,297 VND | 1 Piece(s) | 13 Day(s) | ||
1,208,779 VND | 1 Piece(s) | 13 Day(s) | ||
1,290,876 VND | 1 Piece(s) | 13 Day(s) | ||
1,119,645 VND | 1 Piece(s) | 13 Day(s) | ||
1,308,859 VND | 1 Piece(s) | 13 Day(s) | ||
1,380,010 VND | 1 Piece(s) | 13 Day(s) | ||
1,503,546 VND | 1 Piece(s) | 13 Day(s) | ||
1,191,578 VND | 1 Piece(s) | 13 Day(s) | ||
1,402,684 VND | 1 Piece(s) | 13 Day(s) | ||
1,536,385 VND | 1 Piece(s) | 13 Day(s) | ||
1,100,098 VND | 1 Piece(s) | 13 Day(s) | ||
1,197,051 VND | 1 Piece(s) | 13 Day(s) | ||
1,335,443 VND | 1 Piece(s) | 13 Day(s) | ||
1,415,976 VND | 1 Piece(s) | 13 Day(s) | ||
1,243,963 VND | 1 Piece(s) | 13 Day(s) | ||
1,434,741 VND | 1 Piece(s) | 13 Day(s) | ||
1,507,455 VND | 1 Piece(s) | 13 Day(s) | ||
1,625,518 VND | 1 Piece(s) | 13 Day(s) | ||
1,318,242 VND | 1 Piece(s) | 13 Day(s) | ||
1,529,348 VND | 1 Piece(s) | 13 Day(s) | ||
1,663,048 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber | Allowable Load(kN) | 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy