(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kN) |
---|---|---|---|---|---|
493,707 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
523,212 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
477,653 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
515,401 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
616,497 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
463,769 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
501,083 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
593,501 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
639,927 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
712,386 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
781,375 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
859,475 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
955,797 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,024,257 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,159,521 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,241,618 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,071,169 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,257,255 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,329,970 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,451,160 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,143,102 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,351,862 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,485,563 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
581,786 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
614,327 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
567,468 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
607,385 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
705,011 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
553,150 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
590,898 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
685,485 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
727,139 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
803,503 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
869,887 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
953,195 VND | 1 Piece(s) | 13 Day(s) | 16 | ||
1,017,220 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,114,172 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,251,000 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,331,533 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,159,521 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,351,862 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,424,577 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,541,858 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,234,581 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,442,560 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,578,606 VND | 1 Piece(s) | 13 Day(s) | 18 |
Part Number |
---|
Loading...Tải…
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy