(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number |
---|
323121 |
323225 |
323331 |
323521 |
323525 |
323541 |
323561 |
323641 |
323661 |
323725 |
323761 |
323781 |
323825 |
327125 |
327321 |
327331 |
327521 |
327541 |
327561 |
327621 |
327625 |
327725 |
327781 |
327825 |
327861 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Allowable Load (kN) |
---|---|---|---|---|---|
478,955 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
502,385 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
577,447 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
624,307 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
697,200 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
766,189 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
829,537 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
1,147,793 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,228,326 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,056,313 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,319,023 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,437,087 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,131,373 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
584,390 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
523,212 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
653,377 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
699,804 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
845,156 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
904,599 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
1,020,447 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,089,934 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,135,283 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,518,402 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,207,997 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
1,419,885 VND | 1 Piece(s) | 13 Day(s) | 18 |
Loading...Tải…
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy