(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number |
---|
354121 |
354125 |
354221 |
354225 |
354231 |
354321 |
354325 |
354331 |
354521 |
354525 |
354541 |
354561 |
359121 |
359125 |
359221 |
359225 |
359231 |
359321 |
359325 |
359331 |
359521 |
359525 |
359541 |
359561 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
402,145 VND | 1 Piece(s) | 13 Day(s) | ||
432,768 VND | 1 Piece(s) | 13 Day(s) | ||
385,986 VND | 1 Piece(s) | 13 Day(s) | ||
427,295 VND | 1 Piece(s) | 13 Day(s) | ||
528,287 VND | 1 Piece(s) | 13 Day(s) | ||
371,261 VND | 1 Piece(s) | 13 Day(s) | ||
411,658 VND | 1 Piece(s) | 13 Day(s) | ||
505,352 VND | 1 Piece(s) | 13 Day(s) | ||
553,829 VND | 1 Piece(s) | 13 Day(s) | ||
628,889 VND | 1 Piece(s) | 13 Day(s) | ||
699,779 VND | 1 Piece(s) | 13 Day(s) | ||
764,414 VND | 1 Piece(s) | 13 Day(s) | ||
487,890 VND | 1 Piece(s) | 13 Day(s) | ||
518,905 VND | 1 Piece(s) | 13 Day(s) | ||
470,429 VND | 1 Piece(s) | 13 Day(s) | ||
512,129 VND | 1 Piece(s) | 13 Day(s) | ||
613,121 VND | 1 Piece(s) | 13 Day(s) | ||
455,573 VND | 1 Piece(s) | 13 Day(s) | ||
495,970 VND | 1 Piece(s) | 13 Day(s) | ||
588,492 VND | 1 Piece(s) | 13 Day(s) | ||
639,574 VND | 1 Piece(s) | 13 Day(s) | ||
716,328 VND | 1 Piece(s) | 13 Day(s) | ||
787,218 VND | 1 Piece(s) | 13 Day(s) | ||
850,550 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber | Allowable Load(kN) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy