(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number |
---|
353121 |
353125 |
353221 |
353225 |
353231 |
353321 |
353325 |
353331 |
353521 |
353525 |
353541 |
353561 |
358121 |
358125 |
358221 |
358225 |
358231 |
358321 |
358325 |
358331 |
358521 |
358525 |
358541 |
358561 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
396,802 VND | 1 Piece(s) | 13 Day(s) | ||
428,729 VND | 1 Piece(s) | 13 Day(s) | ||
380,643 VND | 1 Piece(s) | 13 Day(s) | ||
423,255 VND | 1 Piece(s) | 13 Day(s) | ||
524,248 VND | 1 Piece(s) | 13 Day(s) | ||
365,788 VND | 1 Piece(s) | 13 Day(s) | ||
403,057 VND | 1 Piece(s) | 13 Day(s) | ||
500,010 VND | 1 Piece(s) | 13 Day(s) | ||
545,749 VND | 1 Piece(s) | 13 Day(s) | ||
623,415 VND | 1 Piece(s) | 13 Day(s) | ||
696,130 VND | 1 Piece(s) | 13 Day(s) | ||
758,028 VND | 1 Piece(s) | 13 Day(s) | ||
466,389 VND | 1 Piece(s) | 13 Day(s) | ||
501,313 VND | 1 Piece(s) | 13 Day(s) | ||
450,230 VND | 1 Piece(s) | 13 Day(s) | ||
493,233 VND | 1 Piece(s) | 13 Day(s) | ||
596,571 VND | 1 Piece(s) | 13 Day(s) | ||
435,375 VND | 1 Piece(s) | 13 Day(s) | ||
475,771 VND | 1 Piece(s) | 13 Day(s) | ||
570,900 VND | 1 Piece(s) | 13 Day(s) | ||
618,073 VND | 1 Piece(s) | 13 Day(s) | ||
696,130 VND | 1 Piece(s) | 13 Day(s) | ||
767,020 VND | 1 Piece(s) | 13 Day(s) | ||
830,352 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber | Allowable Load(kN) | 10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy