(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Thread Material | Steel | Thread Surface Treatment | Zinc Plating | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber | Allowable Load(kN) | 10 |
Please check the type/dimensions/specifications of the part 343125 in the Leveling Parts LS.A-40 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 343125 trong chuỗi Leveling Parts LS.A-40.
Part Number |
---|
343121 |
343221 |
343225 |
343231 |
343321 |
343325 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
157,637 VND | 1 Piece(s) | 13 Day(s) | ||
156,335 VND | 1 Piece(s) | 13 Day(s) | ||
176,444 VND | 1 Piece(s) | 13 Day(s) | ||
216,450 VND | 1 Piece(s) | 13 Day(s) | ||
156,335 VND | 1 Piece(s) | 13 Day(s) | ||
176,444 VND | 1 Piece(s) | 13 Day(s) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy