(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Materials】
I.622 (Refer to P.294), Technopolymer based on Main Materials Polyamide (PA). Resistant to solvents, oils, preservatives and other chemicals. Can be supplied and removed in assembled state
•Related Keywords: ELESA, Knob/Handle
Part Number |
---|
4001 |
4002 |
4003 |
4004 |
4005 |
4101 |
4102 |
4103 |
4104 |
4201 |
4202 |
4203 |
4301 |
4302 |
4303 |
4304 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|
467,502 VND | 1 Piece(s) | 13 Day(s) | 20 | ||
480,517 VND | 1 Piece(s) | 13 Day(s) | 20 | ||
487,025 VND | 1 Piece(s) | 13 Day(s) | 20 | ||
529,982 VND | 1 Piece(s) | 13 Day(s) | 20 | ||
552,108 VND | 1 Piece(s) | 13 Day(s) | 20 | ||
535,187 VND | 1 Piece(s) | 13 Day(s) | 26 | ||
537,792 VND | 1 Piece(s) | 16 Day(s) | 26 | ||
604,175 VND | 1 Piece(s) | 13 Day(s) | 26 | ||
637,585 VND | 1 Piece(s) | 13 Day(s) | 26 | ||
623,700 VND | 1 Piece(s) | 13 Day(s) | 33 | ||
664,052 VND | 1 Piece(s) | 13 Day(s) | 33 | ||
700,065 VND | 1 Piece(s) | 13 Day(s) | 33 | ||
595,063 VND | 1 Piece(s) | 16 Day(s) | 33 | ||
664,052 VND | 1 Piece(s) | 13 Day(s) | 33 | ||
680,972 VND | 1 Piece(s) | 13 Day(s) | 33 | ||
718,287 VND | 1 Piece(s) | 13 Day(s) | 33 |
Loading...Tải…
Mounting Section Type | Threaded | Main Body, Type | Cylindrical |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy