(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Materials】
I.622 (Refer to P.294), Technopolymer based on Main Materials Polyamide (PA). Resistant to solvents, oils, preservatives and other chemicals. Can be supplied and removed in assembled state
•Related Keywords: ELESA, Knob/Handle
Part Number |
---|
5011 |
5012 |
5013 |
5015 |
5016 |
5021 |
5022 |
5023 |
5024 |
5031 |
5032 |
5033 |
5041 |
5042 |
5043 |
5044 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|
385,930 VND | 1 Piece(s) | 13 Day(s) | 20 | ||
391,135 VND | 1 Piece(s) | 13 Day(s) | 20 | ||
395,043 VND | 1 Piece(s) | 13 Day(s) | 20 | ||
413,263 VND | 1 Piece(s) | 16 Day(s) | 20 | ||
423,678 VND | 1 Piece(s) | 13 Day(s) | 20 | ||
430,185 VND | 1 Piece(s) | 16 Day(s) | 26 | ||
437,562 VND | 1 Piece(s) | 16 Day(s) | 26 | ||
472,707 VND | 1 Piece(s) | 16 Day(s) | 26 | ||
497,437 VND | 1 Piece(s) | 16 Day(s) | 26 | ||
505,248 VND | 1 Piece(s) | 16 Day(s) | 33 | ||
531,280 VND | 1 Piece(s) | 13 Day(s) | 33 | ||
557,315 VND | 1 Piece(s) | 13 Day(s) | 33 | ||
489,630 VND | 1 Piece(s) | 16 Day(s) | 33 | ||
522,172 VND | 1 Piece(s) | 16 Day(s) | 33 | ||
541,695 VND | 1 Piece(s) | 16 Day(s) | 33 | ||
559,917 VND | 1 Piece(s) | 16 Day(s) | 33 |
Loading...Tải…
Mounting Section Type | Threaded | Main Body, Type | Cylindrical |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy