(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
Duroplast with phenol (PF) as its main material. Resistant to solvents, oils, preservatives and other chemicals.
•Related Keywords: ELESA, Knob/Handle
Part Number |
---|
4405 |
4406 |
4407 |
4411 |
4412 |
4413 |
4414 |
4415 |
4416 |
4421 |
4422 |
4423 |
4424 |
4431 |
4432 |
4433 |
4441 |
4442 |
4443 |
4444 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|
469,237 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
477,913 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
492,232 VND | 1 Piece(s) | 13 Day(s) | 14 | ||
435,395 VND | 1 Piece(s) | 16 Day(s) | 18 | ||
407,502 VND | 1 Piece(s) | 13 Day(s) | 18 | ||
458,822 VND | 1 Piece(s) | 16 Day(s) | 21 | ||
462,295 VND | 1 Piece(s) | 13 Day(s) | 21 | ||
491,363 VND | 1 Piece(s) | 13 Day(s) | 21 | ||
521,303 VND | 1 Piece(s) | 16 Day(s) | 21 | ||
516,095 VND | 1 Piece(s) | 13 Day(s) | 23 | ||
522,172 VND | 1 Piece(s) | 16 Day(s) | 23 | ||
566,427 VND | 1 Piece(s) | 16 Day(s) | 23 | ||
585,950 VND | 1 Piece(s) | 16 Day(s) | 23 | ||
570,333 VND | 1 Piece(s) | 16 Day(s) | 26 | ||
607,645 VND | 1 Piece(s) | 16 Day(s) | 26 | ||
640,188 VND | 1 Piece(s) | 13 Day(s) | 26 | ||
559,917 VND | 1 Piece(s) | 16 Day(s) | 28 | ||
601,572 VND | 1 Piece(s) | 16 Day(s) | 28 | ||
631,510 VND | 1 Piece(s) | 16 Day(s) | 28 | ||
666,222 VND | 1 Piece(s) | 16 Day(s) | 28 |
Loading...Tải…
Mounting Section Type | Threaded | Main Body, Type | Cylindrical |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy