(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Flat Rectangular Knob PLX.N【25-50 Pieces Per Package】

Flat Rectangular Knob PLX.N
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,108,032VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Duroplast with phenol (PE) as its main material. Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related Keywords: ELESA, Knob/Handle

 
Part Number
50723
50724
50734
50735
50744
50745
50754
50755
50765
50766
50776
50777
50786
50787
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMain Body, Outer Dia. D
(Ø)

2,596,155 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 25

2,596,155 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 25

2,682,932 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 30

2,682,932 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 30

3,073,430 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 32

3,073,430 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 32

3,463,930 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 35

3,377,152 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 35

2,108,032 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 40

2,108,032 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 40

3,116,818 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 45

3,116,818 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 45

3,409,692 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 50

3,409,692 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Round Bore Main Body, Type Round Shape