(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Flat Rectangular Knob PLX.【25-50 Pieces Per Package】

Flat Rectangular Knob PLX.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,956,168VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Duroplast with phenol (PE) as its main material. Resistant to Solvents, Oils, Preservatives and Other Chemicals.
•Related Keywords: ELESA, Knob/Handle

 
Part Number
50501
50502
50511
50512
50513
50514
50521
50522
50523
50524
50525
50532
50533
50534
50535
50543
50544
50545
50553
50554
50555
50556
50563
50564
50565
50566
50567
50568
50574
50575
50576
50577
50578
50584
50585
50586
50587
50588
50823
50824
50834
50855
50865
50876
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMain Body, Outer Dia. D
(Ø)

2,465,987 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 16

2,465,987 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 16

2,465,987 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 20

2,465,987 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 20

2,465,987 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 20

2,465,987 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 20

2,552,763 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 25

2,552,763 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 25

2,552,763 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 25

2,552,763 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 25

2,552,763 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 25

2,596,155 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 30

2,596,155 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 30

2,596,155 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 30

2,596,155 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 30

2,986,652 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 32

2,986,652 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 32

2,986,652 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 32

2,986,652 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 35

3,377,152 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 35

3,377,152 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 35

3,377,152 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 35

1,956,168 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 40

1,956,168 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 40

1,956,168 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 40

1,956,168 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 40

1,956,168 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 40

1,956,168 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 40

2,596,155 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 45

2,596,155 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 45

2,596,155 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 45

2,596,155 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 45

2,596,155 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 45

2,769,708 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 50

2,769,708 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 50

2,769,708 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 50

2,769,708 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 50

2,769,708 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 50

3,507,318 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 25

3,507,318 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 25

4,062,622 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 30

5,251,072 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

13 Day(s) 35

3,214,445 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 40

4,093,067 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

13 Day(s) 45

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Tapped Main Body, Type Round Shape