(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Handle EBK-C SOFT【10 Pieces Per Package】

Handle EBK-C SOFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,996,945VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The surface is coated with a "soft-touch" elastomer, which improves the grip even when oil, grease, or sweat from the hands. It is therefore suitable for fitness equipment, gardening and transporting tools and equipment, high precision equipment and walking aids.
•Related Keywords: ELESA, Knob/Handle

 
Part Number
245103-C2
245103-C3
245103-C4
245103-C5
245103-C6
245105-C2
245105-C3
245105-C4
245105-C5
245105-C6
245203-C2
245203-C3
245203-C4
245203-C5
245203-C6
245205-C2
245205-C3
245205-C4
245205-C5
245205-C6
245207-C2
245207-C3
245207-C4
245207-C5
245207-C6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMounting Section, Length L
(mm)
Main Body, Outer Dia. D
(Ø)

3,996,945 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

3,996,945 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

3,996,945 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

3,996,945 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

3,996,945 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

4,062,622 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

4,062,622 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

4,062,622 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

4,062,622 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

4,062,622 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 53.543

4,434,795 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,434,795 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,434,795 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,434,795 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,434,795 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,487,962 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,487,962 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,487,962 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,487,962 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,487,962 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,772,565 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,772,565 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,772,565 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,772,565 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

4,772,565 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

16 Day(s) 6050

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Tapped Main Body, Type Round Shape