(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Handle coated with "soft-touch"by elastomer: Increases the grip, even when oil, grease, or sweat is on your hands. It is therefore suitable for fitness equipment, gardening and transporting tools and equipment, high precision equipment and walking aids.
•Related Keywords: ELESA, Knob/Handle
Part Number |
---|
245103-C1 |
245105-C1 |
245131-C1 |
245133-C1 |
245135-C1 |
245137-C1 |
245143-C1 |
245144-C1 |
245147-C1 |
245151-C1 |
245203-C1 |
245205-C1 |
245207-C1 |
245231-C1 |
245233-C1 |
245235-C1 |
245237-C1 |
245243-C1 |
245244-C1 |
245247-C1 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Type | Mounting Section, Length L (mm) | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|
3,268,680 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Tapped | 55 | 43 | ||
3,268,680 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Tapped | 55 | 43 | ||
3,138,512 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 55 | 43 | ||
3,086,448 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 55 | 43 | ||
3,229,632 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 55 | 43 | ||
3,255,665 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 55 | 43 | ||
3,086,448 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 55 | 43 | ||
3,099,463 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 55 | 43 | ||
3,281,695 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 55 | 43 | ||
3,333,762 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 55 | 43 | ||
3,581,080 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Tapped | 64 | 50 | ||
3,581,080 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Tapped | 64 | 50 | ||
3,893,477 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Tapped | 64 | 50 | ||
3,463,930 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 64 | 50 | ||
3,242,647 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Threaded | 64 | 50 | ||
3,385,830 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 16 Day(s) | Threaded | 64 | 50 | ||
3,398,845 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 16 Day(s) | Threaded | 64 | 50 | ||
3,411,863 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 16 Day(s) | Threaded | 64 | 50 | ||
3,424,878 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 16 Day(s) | Threaded | 64 | 50 | ||
3,607,113 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 16 Day(s) | Threaded | 64 | 50 |
Loading...Tải…
Main Body, Type | Round Shape |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy