(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Assembly instructions]
1) Drill holes in the handle housing according to the template specification in the table.
2) Remove all drilling burs before fitting to the handle.
3) Insert the top of the handle according to the housing.
4) Press down on the handle until the handle is fully engaged
•Related Keywords: ELESA, Handle
Part Number |
---|
150611-C1 |
150651-C1 |
151001 |
151011 |
261051-C1 |
261111-C1 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Height H (mm) | Applied Load (N) | Dimension L (mm) | Dimension W (mm) |
---|---|---|---|---|---|---|---|---|---|
1,053,683 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 90 | 1800 | 50 | 19 | ||
1,298,830 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 120 | 1000 | 95 | 28.5 | ||
988,598 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 90 | 1800 | 50 | 19 | ||
1,118,767 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 120 | 1000 | 95 | 28.5 | ||
910,502 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 90 | 1800 | 50 | 19 | ||
1,021,142 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | 120 | 1000 | 95 | 28.5 |
Loading...Tải…
Main Body Type | Embedded type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy