(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
These handles are suitable for assembly on curved surfaces thanks to the special material that gives them flexibility.
Suitable for curved surfaces with a diameter of 300 to 800 mm. If the diameter exceeds 800mm, EBP series handle can be used.
•Related Keywords: ELESA, Handle
Part Number |
---|
260361-C1 |
260361-C2 |
260361-C3 |
260361-C4 |
260361-C5 |
260361-C6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
455,677 VND | 1 Piece(s) | 13 Day(s) | ||
455,677 VND | 1 Piece(s) | 13 Day(s) | ||
455,677 VND | 1 Piece(s) | 13 Day(s) | ||
455,677 VND | 1 Piece(s) | 13 Day(s) | ||
455,677 VND | 1 Piece(s) | 13 Day(s) | ||
455,677 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
Height H(mm) | 45 | Main Body Type | Face link type | Surfaced Type Category | U shape |
---|---|---|---|---|---|
Mounting Method | Circular hole | U Shape | Straight | Handle Cross Sectional Shape | Rectangular |
Dimension L(mm) | 178 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy