(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Especially suitable when the knob should be freely rotated so that clamping is not affected by an accident. Because AISI 303 stainless steel is highly corrosion resistant, this knob can be used in equipment and equipment where the use of corrosion resistant materials are mandatory by law or specific hygiene, climate and environmental factors.
•Related Keywords: ELESA, Lever
Part Number |
---|
169771 |
169772 |
169773 |
169774 |
169781 |
169782 |
169783 |
169784 |
169792 |
169793 |
169794 |
169795 |
169802 |
169803 |
169804 |
169805 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) |
---|---|---|---|---|---|---|
1,025,913 VND | 1 Piece(s) | 16 Day(s) | M6 | 20 | ||
1,038,932 VND | 1 Piece(s) | 13 Day(s) | M6 | 25 | ||
1,064,530 VND | 1 Piece(s) | 16 Day(s) | M6 | 32 | ||
1,091,865 VND | 1 Piece(s) | 16 Day(s) | M6 | 40 | ||
1,025,913 VND | 1 Piece(s) | 16 Day(s) | M8 | 20 | ||
1,038,932 VND | 1 Piece(s) | 13 Day(s) | M8 | 25 | ||
1,064,530 VND | 1 Piece(s) | 16 Day(s) | M8 | 32 | ||
1,091,865 VND | 1 Piece(s) | 13 Day(s) | M8 | 40 | ||
1,110,522 VND | 1 Piece(s) | 16 Day(s) | M8 | 25 | ||
1,145,668 VND | 1 Piece(s) | 16 Day(s) | M8 | 32 | ||
1,181,680 VND | 1 Piece(s) | 13 Day(s) | M8 | 40 | ||
1,235,048 VND | 1 Piece(s) | 13 Day(s) | M8 | 50 | ||
1,110,522 VND | 1 Piece(s) | 13 Day(s) | M10 | 25 | ||
1,145,668 VND | 1 Piece(s) | 13 Day(s) | M10 | 32 | ||
1,181,680 VND | 1 Piece(s) | 13 Day(s) | M10 | 40 | ||
1,235,048 VND | 1 Piece(s) | 13 Day(s) | M10 | 50 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy