(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・It is especially suitable when there is not enough space to turn the lever.
・The metal toothed wheels of the built-in zinc alloy insert allow the assembly of clamping parts entirely made of metal, the shape of which can be easily changed by machining when special parts are secured.
・Related Keywords: ELESA, Lever
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) |
---|---|---|---|---|---|---|
408,873 VND | 1 Piece(s) | 16 Day(s) | M5 | 12 | ||
399,695 VND | 1 Piece(s) | 16 Day(s) | M5 | 16 | ||
412,518 VND | 1 Piece(s) | 16 Day(s) | M5 | 20 | ||
415,332 VND | 1 Piece(s) | 16 Day(s) | M5 | 25 | ||
427,530 VND | 1 Piece(s) | 16 Day(s) | M5 | 32 | ||
450,360 VND | 1 Piece(s) | 16 Day(s) | M5 | 40 | ||
482,574 VND | 1 Piece(s) | 16 Day(s) | M5 | 50 | ||
408,873 VND | 1 Piece(s) | 16 Day(s) | M6 | 12 | ||
328,170 VND | 1 Piece(s) | 16 Day(s) | M6 | 16 | ||
338,583 VND | 1 Piece(s) | 16 Day(s) | M6 | 20 | ||
345,092 VND | 1 Piece(s) | 16 Day(s) | M6 | 25 | ||
549,502 VND | 1 Piece(s) | 16 Day(s) | M6 | 32 | ||
570,144 VND | 1 Piece(s) | 16 Day(s) | M6 | 40 | ||
613,303 VND | 1 Piece(s) | 16 Day(s) | M6 | 50 | ||
562,950 VND | 1 Piece(s) | 16 Day(s) | M6 | 16 | ||
584,843 VND | 1 Piece(s) | 16 Day(s) | M6 | 20 | ||
606,110 VND | 1 Piece(s) | 16 Day(s) | M6 | 25 | ||
649,269 VND | 1 Piece(s) | 16 Day(s) | M6 | 32 | ||
677,417 VND | 1 Piece(s) | 16 Day(s) | M6 | 40 | ||
708,379 VND | 1 Piece(s) | 16 Day(s) | M6 | 50 | ||
749,975 VND | 1 Piece(s) | 16 Day(s) | M6 | 63 | ||
570,144 VND | 1 Piece(s) | 16 Day(s) | M8 | 16 | ||
362,013 VND | 1 Piece(s) | 16 Day(s) | M8 | 20 | ||
389,348 VND | 1 Piece(s) | 16 Day(s) | M8 | 25 | ||
408,873 VND | 1 Piece(s) | 16 Day(s) | M8 | 32 | ||
758,106 VND | 1 Piece(s) | 16 Day(s) | M8 | 40 | ||
792,822 VND | 1 Piece(s) | 16 Day(s) | M8 | 50 | ||
839,421 VND | 1 Piece(s) | 16 Day(s) | M8 | 63 | ||
422,526 VND | 1 Piece(s) | 16 Day(s) | M10 | 20 | ||
445,356 VND | 1 Piece(s) | 16 Day(s) | M10 | 25 | ||
454,426 VND | 1 Piece(s) | 16 Day(s) | M10 | 32 | ||
503,841 VND | 1 Piece(s) | 16 Day(s) | M10 | 40 | ||
956,390 VND | 1 Piece(s) | 16 Day(s) | M10 | 50 | ||
1,075,860 VND | 1 Piece(s) | 16 Day(s) | M10 | 63 | ||
1,171,562 VND | 1 Piece(s) | 16 Day(s) | M10 | 80 | ||
419,711 VND | 1 Piece(s) | 16 Day(s) | M8 | 20 | ||
445,356 VND | 1 Piece(s) | 16 Day(s) | M8 | 25 | ||
454,426 VND | 1 Piece(s) | 16 Day(s) | M8 | 32 | ||
503,841 VND | 1 Piece(s) | 16 Day(s) | M8 | 40 | ||
956,390 VND | 1 Piece(s) | 16 Day(s) | M8 | 50 | ||
1,075,860 VND | 1 Piece(s) | 16 Day(s) | M8 | 63 | ||
1,171,562 VND | 1 Piece(s) | 16 Day(s) | M8 | 80 | ||
959,205 VND | 1 Piece(s) | 16 Day(s) | M10 | 20 | ||
951,699 VND | 1 Piece(s) | 16 Day(s) | M10 | 25 | ||
975,468 VND | 1 Piece(s) | 16 Day(s) | M10 | 32 | ||
1,022,380 VND | 1 Piece(s) | 16 Day(s) | M10 | 40 | ||
1,100,255 VND | 1 Piece(s) | 16 Day(s) | M10 | 50 | ||
1,193,142 VND | 1 Piece(s) | 16 Day(s) | M10 | 63 | ||
1,376,726 VND | 1 Piece(s) | 16 Day(s) | M10 | 80 | ||
963,270 VND | 1 Piece(s) | 16 Day(s) | M12 | 20 | ||
955,139 VND | 1 Piece(s) | 16 Day(s) | M12 | 25 | ||
584,843 VND | 1 Piece(s) | 16 Day(s) | M12 | 32 | ||
613,303 VND | 1 Piece(s) | 16 Day(s) | M12 | 40 | ||
1,205,964 VND | 1 Piece(s) | 16 Day(s) | M12 | 50 | ||
1,294,785 VND | 1 Piece(s) | 16 Day(s) | M12 | 63 | ||
1,493,694 VND | 1 Piece(s) | 16 Day(s) | M12 | 80 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy