(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・It is especially suitable when there is not enough space to turn the lever.
・The metal toothed wheels of the built-in zinc alloy insert allow the assembly of clamping parts entirely made of metal, the shape of which can be easily changed by machining when special parts are secured.
・ AISI 303 Stainless Steel with High Resistance to Corrosion is used in machinery and equipment, as specified by law or in special sanitary, climatic and environmental sectors.
•Related Keywords: ELESA, Lever
Part Number |
---|
239105 |
239106 |
239135 |
239136 |
239155 |
239156 |
239175 |
239176 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. |
---|---|---|---|---|---|
440,978 VND | 1 Piece(s) | 16 Day(s) | M5 | ||
319,058 VND | 1 Piece(s) | 16 Day(s) | M6 | ||
514,787 VND | 1 Piece(s) | 16 Day(s) | M6 | ||
325,567 VND | 1 Piece(s) | 16 Day(s) | M8 | ||
617,994 VND | 1 Piece(s) | 16 Day(s) | M8 | ||
419,711 VND | 1 Piece(s) | 16 Day(s) | M10 | ||
803,455 VND | 1 Piece(s) | 16 Day(s) | M10 | ||
536,367 VND | 1 Piece(s) | 16 Day(s) | M12 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy