(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
AISI 304 Stainless Steel, Matt finishing touches by using sprayer.
•Related Keywords: ELESA, Knob/Handle
Part Number |
---|
169541 |
169542 |
169546 |
169547 |
169551 |
169552 |
169561 |
169562 |
169563 |
169571 |
169572 |
169573 |
169581 |
169582 |
169583 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Type | Mounting Section, Length L (mm) | Main Body, Outer Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|
6,076,732 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Tapped | 24 | 40 | ||
6,076,732 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Tapped | 24 | 40 | ||
6,786,675 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Tapped | 31 | 50 | ||
6,786,675 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 13 Day(s) | Tapped | 31 | 50 | ||
4,031,348 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | Tapped | 39 | 60 | ||
4,031,348 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 13 Day(s) | Tapped | 39 | 60 | ||
885,767 VND | 1 Piece(s) | 13 Day(s) | Threaded | 24 | 40 | |||
909,198 VND | 1 Piece(s) | 13 Day(s) | Threaded | 24 | 40 | |||
929,592 VND | 1 Piece(s) | 13 Day(s) | Threaded | 24 | 40 | |||
994,673 VND | 1 Piece(s) | 13 Day(s) | Threaded | 30 | 50 | |||
1,029,818 VND | 1 Piece(s) | 13 Day(s) | Threaded | 30 | 50 | |||
1,061,060 VND | 1 Piece(s) | 13 Day(s) | Threaded | 30 | 50 | |||
1,146,535 VND | 1 Piece(s) | 13 Day(s) | Threaded | 37.5 | 60 | |||
1,188,188 VND | 1 Piece(s) | 13 Day(s) | Threaded | 37.5 | 60 | |||
1,223,333 VND | 1 Piece(s) | 13 Day(s) | Threaded | 37.5 | 60 |
Loading...Tải…
Main Body, Type | Polygonal Shape |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy