(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Crank Handle with Rotating Handle MT.

Crank Handle with Rotating Handle MT.
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      688,348VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Technopolymer based on polyamide (PA) reinforced with glass-fiber. There is Resistant to Solvents, Oils, Preservatives and Other Chemicals.

 
Part Number
44051
44101
44191
44291
44301
44391
44401
44491
44501
44601
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHandle, Outer Dia. D
(Ø)
Handle, Thickness t
(mm)
Mounting Section, Outer Dia. d1
(Ø)
Round Hole Inner Dia. d2
(Ø)
Allowable Hole Dimensions
(mm)
D d1 d3

688,348 VND

1 Piece(s) 13 Day(s) 50692366231613

743,018 VND

1 Piece(s) 13 Day(s) 64862788271816

810,705 VND

1 Piece(s) 13 Day(s) 8010530--302217

892,277 VND

1 Piece(s) 13 Day(s) 10012834--342421

892,277 VND

1 Piece(s) 13 Day(s) 100128341212342421

1,148,272 VND

1 Piece(s) 13 Day(s) 13016240--402825

1,148,272 VND

1 Piece(s) 13 Day(s) 130162401414402825

1,368,685 VND

1 Piece(s) 13 Day(s) 16019845--453427

1,420,752 VND

1 Piece(s) 13 Day(s) 160198451616453427

2,072,452 VND

1 Piece(s) 13 Day(s) 21225250--504031

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type Crank Handle Grip Available Grip Type Rotating
Grip Material Polypropylene Color Black, Matt Finish.