(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Spoke Handwheel with Revolving Handle VR.FP + I

Spoke Handwheel with Revolving Handle VR.FP + I
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,192,093VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials]
Duroplast made of main materials based on High-strength, Reinforced Phenol (PF). There is Resistant to Solvents, Oils, Preservatives and Other Chemicals.

 
Part Number
77121
77221
77321
77421
77521
77621
77721
77821
77911
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHandle, Outer Dia. D
(Ø)
Handle, Thickness t
(mm)
Mounting Section, Outer Dia. d1
(Ø)
Allowable Hole Dimensions
(mm)
D L B d1 d2

1,192,093 VND

1 Piece(s) 13 Day(s) 984024169840142420

1,264,987 VND

1 Piece(s) 13 Day(s) 12445241612445182420

1,588,233 VND

1 Piece(s) 13 Day(s) 13947322013947203224

1,646,373 VND

1 Piece(s) 13 Day(s) 15750322015750223224

2,222,578 VND

1 Piece(s) 13 Day(s) 18056402618056244031

2,281,587 VND

1 Piece(s) 13 Day(s) 19856402619856244031

2,908,553 VND

1 Piece(s) 13 Day(s) 24766493424766304938

4,381,628 VND

1 Piece(s) 13 Day(s) 28878584228878325847

7,158,848 VND

1 Piece(s) 13 Day(s) 3751085845375108405858

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Type Flat Spoke Grip Available Grip Type Fixed type
Grip Material Phenol Color Black, Brightening