(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hanging Hook U PH-C

Hanging Hook U PH-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      134,044VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A U-shaped hook for hanging tools that have cords.
[Features]
· Can be easily mounted to pipe racks and its position and mounting position fixed.
· The hook is made of stainless steel and so does not easily rust, even in places where water is ever present.
[Applications]
· Ideal for hanging and managing items such as cleaning tools on racks built using a pipe rack system.

 
Part Number
PH-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

134,044 VND

1 Piece(s) 6 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Accessory Accessory Type Hook/Hanger Accessory Material ABS / SUS304
Accessory Color Gray

Please check the type/dimensions/specifications of the part PH-C in the Hanging Hook U PH-C series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PH-C trong chuỗi Hanging Hook U PH-C.