(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Panel Holder HPA-30L/HPA-30R

Panel Holder HPA-30L/HPA-30R
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      120,678VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A holder that accommodates simple partitioning boards.
[Features]
· Can be used for shelf partitioning by attaching to a board.
· Is not capable of holding boards up if they are pushed from the side.
· Color: yellow.
· Can be moved/transported easily.
[Applications]
· Used for simple partitioning of pick shelves at distribution centers.
· Handy for partitioning off picked items on shelves for individual orders.

 
Part Number
HPA-30L
HPA-30R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications

127,131 VND

1 Piece(s) 7 Day(s) or more 10Front (near) side

120,678 VND

1 Piece(s) 7 Day(s) or more 10Inner side

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Accessory Accessory Type Positioning Parts, Guide