(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A holder for impact drivers.
[Features]
· Mount to a pipe rack system using the GA-1S Metal Joint to hold your impact driver.
· Simply insert your impact driver to hold it. This also makes it easy to take out.
· Available either in a cylindrical shape or in a cut-away shape. Also available in nylon or steel.
· Some impact drivers from certain manufacturers may not be held stably.
[Applications]
· Used when you want to hold impact drivers in a manner that makes them easy to retrieve.
· Used by mounting to tool or storage benches.
Type | Accessory | Accessory Type | Bracket Holder | Specifications | Notched on top half |
---|
Please check the type/dimensions/specifications of the part TH60PNB in the Holder for Impact Screwdriver series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TH60PNB trong chuỗi Holder for Impact Screwdriver.