(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A slide support that can be mounted on top of metal joints.
[Features]
· Can be mounted on top of metal joints, making it possible to make more efficient use of space.
[Applications]
· Ideal for use when including the joint part within the slidable range.
Mounting Method | Screw fixture type | Surface Treatment | Trivalent Chrome Plating | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Reinforcing/Fixing | Material | Resin | Operating Environment | Standard |