(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Label case holder.
[Features]
· Stops label cases from coming away so easily, even when pulled downward.
· To install onto a pipe, press in from the front (the GAP-06 was conventionally mounted from below).
· Prevents label cases from coming away as easily when moved as the GAP-06.
[Applications]
· Use together with a label case in places and applications in which labeling is required.
Type | Accessory | Accessory Type | Name Holder |
---|
Please check the type/dimensions/specifications of the part GAP-6B-G in the Plastic Parts GAP-6B series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GAP-6B-G trong chuỗi Plastic Parts GAP-6B.
Part Number |
---|
GAP-6B-IV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Accessory Color |
---|---|---|---|---|---|---|
97,041 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Ivory |