(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
· Both sealed and open type Hiwin cross roller bearings have a grease fitting and so can be filled with grease.
· A separator is used to separate between rollers reducing friction between the rollers.
· These can be used for rotating parts in industrial automation control equipment, machine tools, test equipment, and medical equipment.
· Sealed type (symbol WW): uses an oil seal to prevent foreign material intrusion into the race ring as well as grease from leaking.
· Open type (symbol NN): non-oil seal structure, used for bearings with low friction resistance and low torque.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Inner diameter (ø) | Outer diameter (ø) | Width (mm) | Basic rated load, dynamic rating (N) | Basic rated load, static rating (N) |
---|---|---|---|---|---|---|---|---|---|---|
2,087,815 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | 36 | 8 | 4,100 | 4,000 | ||
2,247,181 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 25 | 41 | 8 | 4,500 | 4,800 | ||
2,442,401 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 30 | 55 | 10 | 8,200 | 9,200 | ||
2,490,211 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 35 | 60 | 10 | 8,500 | 10,000 | ||
2,426,466 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 65 | 10 | 9,300 | 11,600 | ||
2,581,848 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 45 | 70 | 10 | 9,600 | 12,500 | ||
2,494,196 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | 80 | 13 | 18,900 | 23,400 | ||
2,745,196 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 60 | 90 | 13 | 20,300 | 27,000 | ||
2,920,496 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 70 | 100 | 13 | 21,700 | 30,600 | ||
3,358,751 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 80 | 110 | 13 | 22,800 | 34,200 | ||
3,470,308 VND | 1 Piece(s) | 74 Day(s) or more | 10 | 80 | 120 | 16 | 30,200 | 44,800 | ||
3,952,386 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 90 | 130 | 16 | 30,800 | 47,400 | ||
5,203,403 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 100 | 140 | 16 | 32,500 | 52,300 | ||
5,494,245 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 100 | 150 | 20 | 40,400 | 63,600 | ||
5,952,420 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 110 | 160 | 20 | 42,700 | 70,200 | ||
7,048,053 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 120 | 150 | 16 | 28,100 | 50,300 |
Loading...Tải…
Internal/external wheel material | SUJ2 | Precision (JIS) | Grade 5 | Oil seal | Present (sealed type) |