(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Knurled Knob (Low Head) NB-G/G-N/GC/GC-N (NB-312OG)

Brass Knurled Knob (Low Head) NB-G/G-N/GC/GC-N (NB-312OG)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      19,423VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

◎ Knurled Knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Surface treatment] Nickel plating (Ni) / Chrome plating (buff polishing)
◎ Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat distortion temperature] 1.82 MPa...75°C
[UL Standard] UL94V-2 (Materials)

 
Part Number
NB-312OG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)

19,423 VND

50 Piece(s) 14 Day(s) or more 103120.5103

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Detailed Shape Knurling Mounting Hole Shape Not Provided Basic Shape Standard (Round)
Material Brass Surface Treatment Chromate Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Material details Free-cutting brass (C3604BD), cadmium content less than 75 ppm