(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Knurled knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Chrome plating (buffing)
Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat deformation temperature] 1.82 MPa, 75°C
[UL standard] UL94V-2 (material)
Part Number |
---|
NB-206BCC-N |
NB-406PCC-N |
NB-410PCC-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Knob outer diameter D (ø) | Knob thickness H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
110,260 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 2.6 | 6 | 0.45 | 6 | 7 | ||
120,220 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 4 | 6 | 0.7 | 10 | 8 | ||
123,010 VND | 50 Piece(s) | 14 Day(s) or more | 10 | 4 | 10 | 0.7 | 10 | 8 |
Loading...Tải…
Detailed Shape | Knurling | Mounting Hole Shape | Not Provided | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Surface Treatment | Chromate Plating | Thread Type | Metric Coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box, Pkg. |
Application | Standard | Material details | Free-cutting brass (C3604BD), cadmium content less than 75 ppm |