(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Post (Round/Hole Type) / SPR-H

Spring Post (Round/Hole Type) / SPR-H
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      108,268VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Materials] Free-cutting stainless steel (SUS303)
[Processing] Degreased

 
Part Number
SPR-310H
SPR-360H
SPR-420H
SPR-615H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOverall Length
(mm)
Post Dia.
(Ø)
Mounting Screw Size

108,268 VND

50 Piece(s) 14 Day(s) or more 10103M3

117,830 VND

50 Piece(s) 14 Day(s) or more 10603M3

109,861 VND

50 Piece(s) 14 Day(s) or more 10204M4

111,456 VND

50 Piece(s) 14 Day(s) or more 10156M6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Post Shape Straight, ℓ Selectable Body Material SUS303 Material details Free-cutting stainless steel
Cleaning method Degreased