(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Super Mist Separator AME Series; separates and adsorbs oil particles in an aerosol state.
[Features]
· Changes oil-lubricating compressed air to oil-free equivalent air.
[Applications]
· Use for filtering compressed air for use on coating lines that require a high degree of cleanliness.
· Use for filtering compressed air for use in clean rooms and for compressed air for use in equipment with which oil must be avoided.
AME150C to AME350C: product images
AME450C/AME550C: product images
AME650/AME850: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 0.01 μm (filtration efficiency 99.9%) |
Cleanliness at outlet side Note 2) | No more than 100 particles of 0.3 µm or larger per ft3 (35 particles or less per 10 L [ANR]) |
Oil mist density at outlet side | Max 0.01 mg/m3 (ANR) (≒0.008 ppm) |
Element replacement interval | (1) If red spots appear on the element surface, replace it immediately. Note 1) |
(2) Even if red spots do not appear on the element surface, be sure to replace the element if the pressure drops to 0.1 MPa, or after 2 years of operation, whichever comes first. |
Note 1) Failure to replace the element when red spots start to appear in the surface will result in red-pigmented oil content leaking into the secondary side. If immediate element replacement is for some reason not an option, install an AMF on the secondary side and seek to replace the element as soon as possible. In such cases, the AMF element should be replaced at the same time.
Note 2) Depending on the operating conditions, a minuscule amount of red pigment may flow out, but this should not affect filtration performance. As such, prolonged use under such conditions may result in minimal red-pigmented residue on the interior of the piping on the secondary side.
Model | AME150C | AME250C | AME350C | AME450C | AME550C | AME650 | AME850 |
---|---|---|---|---|---|---|---|
Rated flow L/min (ANR) Note) | 200 | 500 | 1,000 | 2,000 | 3,700 | 6,000 | 12,000 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.3 | 0.48 | 0.8 | 1.3 | 2.0 | 4.2 | 10.5 |
Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.
Applicable models | AME150C | AME250C | AME350C | AME450C | AME550C | AME650 | AME850 |
---|---|---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AME150C to AME550C: model number example
AME650/AME850: model number example
AME150C to AME550C: structural drawings
AME650/AME850: structural drawings
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AME150C | AME250C | AME350C | AME450C | AME550C | AME650 | AME850 | ||||
4 | Element assembly | Glass fiber, others | Except option F | AME-EL150 | AME-EL250 | AME-EL350 | AME-EL450 | AME-EL550 | AME-EL650 | AME-EL850 |
For option F | AME-EL150-F | AME-EL250-F | AME-EL350-F | AME-EL450-F | AME-EL550-F | - | - |
Note) Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)
(Unit: mm)
AME150C to AME350C: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G | Bracket related dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | N | J | K | U | V | L | M | W | O | P | Q | R | S | T | |||||||||
AME150C | 1/8, 1/4 | 83 | 10 | 54 | 63 | 7.5 | 63 | 10 | 99 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 70 | 26 | 54 | 4.5 | 1.6 |
AME250C | 1/4, 3/8 | 103 | 14 | 73 | 76 | 5 | 76 | 10 | 121 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 80 | 28 | 66 | 5 | 2 |
AME350C | 3/8, 1/2 | 132 | 18 | 98 | 90 | 5 | 90 | 10 | 150 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 95 | 34 | 80 | 5 | 2.3 |
(Unit: mm)
AME450C/AME550C dimensional drawings
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | Bracket related dimensions | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | N | J | K | U | V | L | M | W | O | P | Q | R | T | ||||||||||
AME450C | 1/2, 3/4 | 151 | 20 | 105 | 106 | 3 | 106 | 10 | 36 | 172 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 111 | 50 | 88 | 3.2 |
AME550C | 3/4, 1 | 187 | 24 | 130 | 122 | 3 | 122 | 15 | 44 | 206 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 126 | 60 | 102 | 3.2 |
(Unit: mm)
AME650/AME850 dimensional drawings
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | Bracket related dimensions | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | J | K | L | M | N | O | P | Q | R | S | ||||||||||
AME650 | 1, 1 1/2 | 291 | 32 | 167 | 160 | - | 160 | 10 | 66 | 314 | 40 | 15 | 20 | 11 | 150 | 85 | 180 | 76 | 136 | 4.5 |
AME850 | 1 1/2, 2 | 403 | 42 | 235 | 220 | - | 220 | 10 | 96 | 406 | 30 | 15 | 24 | 13 | 180 | 120 | 220 | 110 | 184 | 6 |
Part Number |
---|
AME350C-N04B-H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Filtration Level | Plumbing Thread Nominal | Compressed Air Quality | Type | Connection Type | Treatment Air Flow Rate (l/min) | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 0.01μm | 1/2 | General Dry Air | [Standard] Standard | [NPT] NPT | 1000 | Standard | No | - | No | [(Right)] From Left to Right | - | 350 | Bracket | NBR | 1.6 | Non-compatible | None | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part AME350C-N04B-H in the Super Mist Separator AME Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AME350C-N04B-H trong chuỗi Super Mist Separator AME Series.
Part Number |
---|
AME-EL250-F |
AME-EL350 |
AME-EL350-F |
AME350C-N04B-R |
AME450C-04 |
AME450C-04-F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Filtration Level | Plumbing Thread Nominal | Compressed Air Quality | Type | Connection Type | Treatment Air Flow Rate (l/min) | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | - | - | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | AME250C | ||
1,425,600 VND | 1 Piece(s) | Same day | - | - | - | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | - | - | - | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | AME350C | ||
2,137,600 VND | 1 Piece(s) | 32 Day(s) | 0.01μm | 1/2 | General Dry Air | Standard | [NPT] NPT | - | Standard | No | [Metal] Aluminum Alloy | No | [(Left)] Right→Left | - | 350 | Bracket | NBR | 1 | Non-compatible | None | - | ||
6,333,600 VND | 1 Piece(s) | 32 Day(s) | 0.01μm | 1/2 | General Dry Air | Standard | [Rc (R)] Rc | - | Standard | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 450 | None | NBR | 1 | Non-compatible | None | - | ||
- | 1 Piece(s) | Quote | 0.01μm | 1/2 | General Dry Air | Standard | [Rc (R)] Rc | - | Standard | No | [Metal] Aluminum Alloy | No | [(Right)] From Left to Right | - | 450 | None | FKM | 1 | Non-compatible | None | - |