(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Micro Mist Separator AMD Series (Part Number)

Micro Mist Separator AMD Series
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
  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC Micro Mist Separator.
[Features]
· Can separate and remove oil particles in an aerosol state as well as any fine contaminants of 0.01 μm or more such as carbon and dust.
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.

Micro Mist Separator, AMD Series Details

AMD150C to AMD550C product images

AMD150C to AMD550C product images

AMD650/AMD850 product images

AMD650/AMD850 product images

Micro Mist Separator, AMD Series Specifications

Applicable FluidCompressed air
Maximum Operating Pressure1.0 MPa*3
Minimum Operating Pressure*10.05 MPa
Proof Pressure1.5 MPa
Ambient and Fluid Temperature5 to 60°C
Filtration Rating0.01 μm (filtration efficiency 99.9%)
Oil Mist Density At Outlet SideMax. 0.1 mg/m3 (ANR)*2
(Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm)
Element Replacement Period2 years (1 year for stand-alone type)
or when pressure drop reaches 0.1 MPa

*1: With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
*2: When the oil mist density on the inlet side is 30 mg/m3 (ANR)
*3: 0.97 MPa for stand-alone type.

Model

ModelAMD150CAMD250CAMD350CAMD450CAMD550CAMD650AMD850
Rated Flow (L/min[ANR])*2005001,0002,0003,7006,00012,000
Piping Connection Port Diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5

*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.

Accessories Part Nos.

Compatible ModelsAMD150CAMD250CAMD350CAMD450CAMD550CAMD650AMD850
Bracket assembly
(With mounting screws (2 pcs.))
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105BM56BM57

AMD150C to AMD550C Model Number Notation

AMD150C to AMD550C Model Number Example

AMD150C to AMD550C Model Number Example

AMD650/AMD850 Model Number Notation

AMD650/AMD850 Model Number Example

AMD650/AMD850 Model Number Example

Diagrams

AMD150C to AMD550C/AMD650 diagram

AMD150C to AMD550C/AMD650 diagram

AMD850 diagram

AMD850 diagram

*The figure shows the drain cock specification.
*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberDescriptionMaterialNote
1BodyAluminum alloyInner/outer surface coating
2Housing (Case)Aluminum alloy
3Sight GlassTempered glass-

Replacement Parts

NumberDescriptionMaterialCompatible ModelsModel
AMD150CAMD250CAMD350CAMD450CAMD550CAMD650AMD850
4Element
Assembly
Glass fiber
Other
Except option FAMD-EL150AMD-EL250AMD-EL350AMD-EL450AMD-EL550AMD-EL650AMD-EL850
For option FAMD-EL150-FAMD-EL250-FAMD-EL350-FAMD-EL450-FAMD-EL550-F--
  • *Element assembly: Includes gasket (1 pc.) and O-ring (1 pc.).

Micro Mist Separator, AMD Series Dimensions Example

AMD150C to AMD550C

 

(Unit: mm)

 

AMD150C to AMD550C dimensional drawing

AMD150C to AMD550C dimensional drawing

ModelPiping Connection Port DiameterABCDEFG
AMD150C1/8, 1/4161109963236310
AMD250C1/4, 3/81751411376237610
AMD350C3/8, 1/22071814590239010
AMD450C1/2, 3/4228201661062310610
AMD550C3/4, 1262242001222312215
ModelBracket-Related DimensionsClogging Checker-Related DimensionsDifferential Pressure Switch-Related Dimensions
HIJKTULMVNOPQRSWXYZ
AMD150C176562056612610355470264.51.624373241
AMD250C193662486612610406680285227373641
AMD350C2258028877147125080953452.332374241
AMD450C249903110991891555881115093.237374341
AMD550C281100331099189156510212660103.239375141

AMD650

 

(Unit: mm)

 

AMD650 dimensional drawing

AMD650 dimensional drawing

AMD850

 

(Unit: mm)

 

AMD850 dimensional drawing

AMD850 dimensional drawing

Part Number
AMD350C-N04D-RT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Tube Flange Nominal Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Nominal of pipe flange Compatible Models

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.01μm1000[NPT] NPT1/2Standard-[Auto Float Type] N.O. Automatic Drain-No[(Left)] Right→Left-350NoneNBR1With drain cockNoneYesNon-compatibleNone--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part AMD350C-N04D-RT in the Micro Mist Separator AMD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AMD350C-N04D-RT trong chuỗi Micro Mist Separator AMD Series.

Products like this...

Part Number
AL-63S
AMD-EL150
AMD-EL150-F
AMD350C-N04D-S
AMD350C-N04D-T
AMD350C-N04D-X6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Tube Flange Nominal Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Nominal of pipe flange Compatible Models

-

1 Piece(s) Quote [Related Components (Auxiliary Devices)] Gasket----------------------AMD9□

570,400 VND

1 Piece(s) Same day ------------------------

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)-----------For option F-Gasket (1 pc.), O-ring (1 pc.)--------AMH150C

-

1 Piece(s) Quote StandardGeneral Dry Air0.01μm-[NPT] NPT1/2Standard-[Auto Float Type] N.O. Automatic Drain[Metal] Aluminum AlloyNo[(Right)] From Left to Right-350NoneNBR1With drain cock125 V AC / 30 V DCNoneNon-compatibleNone--

3,198,400 VND

1 Piece(s) 32 Day(s) StandardGeneral Dry Air0.01μm-[NPT] NPT1/2Standard-[Auto Float Type] N.O. Automatic Drain[Metal] Aluminum AlloyNo[(Right)] From Left to Right-350NoneNBR1With drain cockNoneYesNon-compatibleNone--

-

1 Piece(s) Quote StandardGeneral Dry Air0.01μm-[NPT] NPT1/2Standard-[Auto Float Type] N.O. Automatic Drain[Metal] Aluminum AlloyNo[(Right)] From Left to Right-350NoneNBR1With drain cockNoneNoneNon-compatibleWith differential pressure gauge--