(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Micro Mist Separator AMD Series (Part Number)

Micro Mist Separator AMD Series
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
  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

SMC Micro Mist Separator.
[Features]
· Can separate and remove oil particles in an aerosol state as well as any fine contaminants of 0.01 μm or more such as carbon and dust.
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.

Micro Mist Separator, AMD Series Details

AMD150C to AMD550C product images

AMD150C to AMD550C product images

AMD650/AMD850 product images

AMD650/AMD850 product images

Micro Mist Separator, AMD Series Specifications

Applicable FluidCompressed air
Maximum Operating Pressure1.0 MPa*3
Minimum Operating Pressure*10.05 MPa
Proof Pressure1.5 MPa
Ambient and Fluid Temperature5 to 60°C
Filtration Rating0.01 μm (filtration efficiency 99.9%)
Oil Mist Density At Outlet SideMax. 0.1 mg/m3 (ANR)*2
(Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm)
Element Replacement Period2 years (1 year for stand-alone type)
or when pressure drop reaches 0.1 MPa

*1: With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
*2: When the oil mist density on the inlet side is 30 mg/m3 (ANR)
*3: 0.97 MPa for stand-alone type.

Model

ModelAMD150CAMD250CAMD350CAMD450CAMD550CAMD650AMD850
Rated Flow (L/min[ANR])*2005001,0002,0003,7006,00012,000
Piping Connection Port Diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5

*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.

Accessories Part Nos.

Compatible ModelsAMD150CAMD250CAMD350CAMD450CAMD550CAMD650AMD850
Bracket assembly
(With mounting screws (2 pcs.))
AM-BM101AM-BM102AM-BM103AM-BM104AM-BM105BM56BM57

AMD150C to AMD550C Model Number Notation

AMD150C to AMD550C Model Number Example

AMD150C to AMD550C Model Number Example

AMD650/AMD850 Model Number Notation

AMD650/AMD850 Model Number Example

AMD650/AMD850 Model Number Example

Diagrams

AMD150C to AMD550C/AMD650 diagram

AMD150C to AMD550C/AMD650 diagram

AMD850 diagram

AMD850 diagram

*The figure shows the drain cock specification.
*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberDescriptionMaterialNote
1BodyAluminum alloyInner/outer surface coating
2Housing (Case)Aluminum alloy
3Sight GlassTempered glass-

Replacement Parts

NumberDescriptionMaterialCompatible ModelsModel
AMD150CAMD250CAMD350CAMD450CAMD550CAMD650AMD850
4Element
Assembly
Glass fiber
Other
Except option FAMD-EL150AMD-EL250AMD-EL350AMD-EL450AMD-EL550AMD-EL650AMD-EL850
For option FAMD-EL150-FAMD-EL250-FAMD-EL350-FAMD-EL450-FAMD-EL550-F--
  • *Element assembly: Includes gasket (1 pc.) and O-ring (1 pc.).

Micro Mist Separator, AMD Series Dimensions Example

AMD150C to AMD550C

 

(Unit: mm)

 

AMD150C to AMD550C dimensional drawing

AMD150C to AMD550C dimensional drawing

ModelPiping Connection Port DiameterABCDEFG
AMD150C1/8, 1/4161109963236310
AMD250C1/4, 3/81751411376237610
AMD350C3/8, 1/22071814590239010
AMD450C1/2, 3/4228201661062310610
AMD550C3/4, 1262242001222312215
ModelBracket-Related DimensionsClogging Checker-Related DimensionsDifferential Pressure Switch-Related Dimensions
HIJKTULMVNOPQRSWXYZ
AMD150C176562056612610355470264.51.624373241
AMD250C193662486612610406680285227373641
AMD350C2258028877147125080953452.332374241
AMD450C249903110991891555881115093.237374341
AMD550C281100331099189156510212660103.239375141

AMD650

 

(Unit: mm)

 

AMD650 dimensional drawing

AMD650 dimensional drawing

AMD850

 

(Unit: mm)

 

AMD850 dimensional drawing

AMD850 dimensional drawing

Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Tube Flange Nominal Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Nominal of pipe flange Compatible Models

Loading...Tải…