(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dual-Rod Cylinder, Basic Type CXS Series (Part Number)

Dual-Rod Cylinder, Basic Type CXS Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Dual-Rod Cylinder, Basic Type CXS Series with guide function that is suitable for pick and place applications, etc.
[Features]
· Ball bushing bearings and slide bearings are standard for all series.
· Can be mounted from 3 directions.
· Workpieces can be mounted on 3 surfaces.
· Air cushion only minimally adds to full length dimension.

Dual-Rod Cylinder, Basic Type CXS Series Specifications

Model Number Notation

Model Number Notation

Model Number Notation

Specifications

Tube Internal Diameter (mm)61015202532
Applicable fluidsAir (non-lube)
Proof pressure1.05 MPa
Maximum operating pressure0.7 MPa
Minimum operating pressure0.15 MPa0.1 MPa0.05 MPa
Ambient temperature and working fluid temperature-10°C to 60°C (no freezing)
Operating piston speed30 to 300 mm/s30 to 800 mm/s30 to 700 mm/s30 to 600 mm/s
CushioningRubber cushion
Stroke adjustable range0 to -5 mm compared to the standard stroke
Port sizeM5 × 0.8Rc 1/8
Bearing typeSlide bearing, ball bushing bearing (same dimensions for both)
Allowable Kinetic Energy0.0023 J0.064 J0.095 J0.17 J0.27 J0.32 J

Standard Strokes

 

(Unit: mm)

 

ModelStandard strokeLong stroke
CXS□610, 20, 30, 40, 5060, 70, 75, 80, 90, 100
CXS□1010, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 7580, 90, 100, 110, 120, 125, 150
CXS□1510, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75, 80, 90, 100110, 120, 125, 150
CXS□20110, 120, 125, 150, 175, 200
CXS□25
CXS□32

Structural drawing examples

CXSM6 slide bearing

CXSM6 slide bearing

CXSM10 to 30 slide bearing

CXSM10 to 30 slide bearing

Component Parts

NumberDescriptionMaterialNote
1HousingAluminum AlloyHard Anodize
2Piston rod ANote)Carbon steelHard chrome plated
3Piston rod BNote)Carbon steelHard chrome plated
4Rod CoverAluminum bearing alloy-
5PlateAluminum AlloyAnodized
6Piston AAluminum AlloyChromate treatment
7Piston BAluminum AlloyChromate treatment
8DampersUrethane-
9Magnet--
10Bumper boltCarbon steelNickel plating
11Hex nutCarbon steelZinc chromate
12Hexagon socket head boltChromium steelZinc chromate
13Hex Socket Set ScrewChromium steelZinc chromate
14Retaining RingSpecial steelPhosphate coated
15DampersUrethane-
16PlugChromium steelNickel plating
17Piston GasketNBR-
18Rod GasketNBR-
19O-ringNBR-
20Seal retainerAluminum Alloy-
21Port spacerAluminum Alloy-
22Steel ballSpecial steelHard chrome plated

Note) Stainless steel for CXSM6.

Dual-Rod Cylinder, Basic Type CXS Series Example Dimensions

 

(Unit: mm)

 

CXS□6 dimensional drawing

CXS□6 dimensional drawing

CXS□10 to 32 dimensional drawing

CXS□10 to 32 dimensional drawing

 

(Unit: mm)

 

ModelKLR
CXS□1042535
CXS□1533644.5
CXS□2063650.5
CXS□2563652
CXS□3244066

 

(Unit: mm)

 

ModelSymbol
Stroke
SS
1015202530354045506070758090100
CXS□10707580859095100105110120130135---
CXS□157681869196101106111116126136141146156166
CXS□20869196101106111116121126136146151156166176
CXS□25889398103108113118123128138148153158168178
CXS□32102107112117122127132137142152162167172182192
Part Number
CXSL6-30-Z73Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications

-

1 Piece(s) Quote 630Standard0.15 to 0.7M ScrewZ7352Ball bushing bearing typeNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting Cushion Rubber cushion Specifications Built-in magnet

Please check the type/dimensions/specifications of the part CXSL6-30-Z73Z in the Dual-Rod Cylinder, Basic Type CXS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CXSL6-30-Z73Z trong chuỗi Dual-Rod Cylinder, Basic Type CXS Series.

Products like this...

Part Number
CXSL10-10-XB19
CXSL10-10-XB6
CXSL10-10-XB9
CXSL6-30-Z76
CXSL6-30-Z76L
CXSL6-30-Z80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications

4,479,000 VND

1 Piece(s) 32 Day(s) 1010High speed / high frequency0.1 to 0.7M ScrewWithout switch--Ball bushing bearing typeHigh-speed type

-

1 Piece(s) Quote 1010Heat Resistant0.1 to 0.7M ScrewWithout switch--Ball bushing bearing typeHeat-resistant cylinder (-10 to 150°C)

-

1 Piece(s) Quote 1010Low Speed0.1 to 0.7M ScrewWithout switch--Ball bushing bearing typeLow speed cylinder (10 to 50 mm/s)

-

1 Piece(s) Quote 630Standard0.15 to 0.7M ScrewZ760.52Ball bushing bearing typeNone

-

1 Piece(s) Quote 630Standard0.15 to 0.7M ScrewZ7632Ball bushing bearing typeNone

-

1 Piece(s) Quote 630Standard0.15 to 0.7M ScrewZ800.52Ball bushing bearing typeNone