(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Dual-Rod Cylinder, Basic Type CXS Series with guide function that is suitable for pick and place applications, etc.
[Features]
· Ball bushing bearings and slide bearings are standard for all series.
· Can be mounted from 3 directions.
· Workpieces can be mounted on 3 surfaces.
· Air cushion only minimally adds to full length dimension.
Model Number Notation
Tube Internal Diameter (mm) | 6 | 10 | 15 | 20 | 25 | 32 |
---|---|---|---|---|---|---|
Applicable fluids | Air (non-lube) | |||||
Proof pressure | 1.05 MPa | |||||
Maximum operating pressure | 0.7 MPa | |||||
Minimum operating pressure | 0.15 MPa | 0.1 MPa | 0.05 MPa | |||
Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | |||||
Operating piston speed | 30 to 300 mm/s | 30 to 800 mm/s | 30 to 700 mm/s | 30 to 600 mm/s | ||
Cushioning | Rubber cushion | |||||
Stroke adjustable range | 0 to -5 mm compared to the standard stroke | |||||
Port size | M5 × 0.8 | Rc 1/8 | ||||
Bearing type | Slide bearing, ball bushing bearing (same dimensions for both) | |||||
Allowable Kinetic Energy | 0.0023 J | 0.064 J | 0.095 J | 0.17 J | 0.27 J | 0.32 J |
(Unit: mm)
Model | Standard stroke | Long stroke |
---|---|---|
CXS□6 | 10, 20, 30, 40, 50 | 60, 70, 75, 80, 90, 100 |
CXS□10 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75 | 80, 90, 100, 110, 120, 125, 150 |
CXS□15 | 10, 15, 20, 25, 30, 35, 40, 45, 50, 60, 70, 75, 80, 90, 100 | 110, 120, 125, 150 |
CXS□20 | 110, 120, 125, 150, 175, 200 | |
CXS□25 | ||
CXS□32 |
CXSM6 slide bearing
CXSM10 to 30 slide bearing
Number | Description | Material | Note |
---|---|---|---|
1 | Housing | Aluminum Alloy | Hard Anodize |
2 | Piston rod A | Note)Carbon steel | Hard chrome plated |
3 | Piston rod B | Note)Carbon steel | Hard chrome plated |
4 | Rod Cover | Aluminum bearing alloy | - |
5 | Plate | Aluminum Alloy | Anodized |
6 | Piston A | Aluminum Alloy | Chromate treatment |
7 | Piston B | Aluminum Alloy | Chromate treatment |
8 | Dampers | Urethane | - |
9 | Magnet | - | - |
10 | Bumper bolt | Carbon steel | Nickel plating |
11 | Hex nut | Carbon steel | Zinc chromate |
12 | Hexagon socket head bolt | Chromium steel | Zinc chromate |
13 | Hex Socket Set Screw | Chromium steel | Zinc chromate |
14 | Retaining Ring | Special steel | Phosphate coated |
15 | Dampers | Urethane | - |
16 | Plug | Chromium steel | Nickel plating |
17 | Piston Gasket | NBR | - |
18 | Rod Gasket | NBR | - |
19 | O-ring | NBR | - |
20 | Seal retainer | Aluminum Alloy | - |
21 | Port spacer | Aluminum Alloy | - |
22 | Steel ball | Special steel | Hard chrome plated |
Note) Stainless steel for CXSM6.
(Unit: mm)
CXS□6 dimensional drawing
CXS□10 to 32 dimensional drawing
(Unit: mm)
Model | K | L | R |
---|---|---|---|
CXS□10 | 4 | 25 | 35 |
CXS□15 | 3 | 36 | 44.5 |
CXS□20 | 6 | 36 | 50.5 |
CXS□25 | 6 | 36 | 52 |
CXS□32 | 4 | 40 | 66 |
(Unit: mm)
Model | Symbol | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Stroke | |||||||||||||||
SS | |||||||||||||||
10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 75 | 80 | 90 | 100 | |
CXS□10 | 70 | 75 | 80 | 85 | 90 | 95 | 100 | 105 | 110 | 120 | 130 | 135 | - | - | - |
CXS□15 | 76 | 81 | 86 | 91 | 96 | 101 | 106 | 111 | 116 | 126 | 136 | 141 | 146 | 156 | 166 |
CXS□20 | 86 | 91 | 96 | 101 | 106 | 111 | 116 | 121 | 126 | 136 | 146 | 151 | 156 | 166 | 176 |
CXS□25 | 88 | 93 | 98 | 103 | 108 | 113 | 118 | 123 | 128 | 138 | 148 | 153 | 158 | 168 | 178 |
CXS□32 | 102 | 107 | 112 | 117 | 122 | 127 | 132 | 137 | 142 | 152 | 162 | 167 | 172 | 182 | 192 |
Part Number |
---|
CXSL10-15-Y7PL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 15 | Standard | 0.1 to 0.7 | M Screw | Y7P | 3 | 2 | Ball bushing bearing type | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide / Cylinder with functions of thrusting and boosting | Cushion | Rubber cushion | Specifications | Built-in magnet |
Please check the type/dimensions/specifications of the part CXSL10-15-Y7PL in the Dual-Rod Cylinder, Basic Type CXS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CXSL10-15-Y7PL trong chuỗi Dual-Rod Cylinder, Basic Type CXS Series.
Part Number |
---|
CXSL10-10-XB19 |
CXSL10-10-XB6 |
CXSL10-10-XB9 |
CXSL10-15-Y7PVLS |
CXSL10-15-Y7PWL |
CXSL10-15-Y7PWV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,479,000 VND | 1 Piece(s) | 32 Day(s) | 10 | 10 | High speed / high frequency | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing type | High-speed type | ||
- | 1 Piece(s) | Quote | 10 | 10 | Heat Resistant | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing type | Heat-resistant cylinder (-10 to 150°C) | ||
- | 1 Piece(s) | Quote | 10 | 10 | Low Speed | 0.1 to 0.7 | M Screw | Without switch | - | - | Ball bushing bearing type | Low speed cylinder (10 to 50 mm/s) | ||
- | 1 Piece(s) | Quote | 10 | 15 | Standard | 0.1 to 0.7 | M Screw | Y7PV | 3 | 1 | Ball bushing bearing type | None | ||
- | 1 Piece(s) | Quote | 10 | 15 | Standard | 0.1 to 0.7 | M Screw | Y7PW | 3 | 2 | Ball bushing bearing type | None | ||
- | 1 Piece(s) | Quote | 10 | 15 | Standard | 0.1 to 0.7 | M Screw | Y7PWV | 0.5 | 2 | Ball bushing bearing type | None |