(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CXT Series Platform Cylinder (Part Number)

CXT Series Platform Cylinder
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
  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Product Description

The CXT Series Platform Cylinder integrates a slide table with an actuator.
[Features]
· A slide table with high rigidity and high precision.
· Adjustment bolt with bumper is equipped as standard.
· Allows for auto switches to be mounted.
· Can be mounted on 2 sides (top and bottom).

CXT Series Platform Cylinder Specifications

Model Number Notation

How to order: image

How to order: image

Applicable Auto Switches

TypeSpecial FunctionsElectrical EntryIndicator LightWiring (Output)Load VoltageAuto switch unit part numberLead Wire Length (m)Pre-Wired ConnectorApplicable Load
DCACPerpendicularIn-Line0.5
(Nil)
1 (M)3 (L)5 (Z)- (N)
Solid State Auto Switch-GrommetYes3-wire (NPN)24 V5 V, 12 V-M9NVM9NW-IC circuitRelay, PLC
3-wire (PNP)M9PVM9P-
2-wire12 VM9BVM9B--
Diagnostic indication (2-color indicator)3-wire (NPN)5 V, 12 VM9NWVM9NW-IC circuit
3-wire (PNP)M9PWVM9PW-
2-wire12 VM9BWVM9BW--
Improved water resistance product (2-color indicator)3-wire (NPN)5 V, 12 V*1M9NAV*1M9NA-IC circuit
3-wire (PNP)*1M9PAV*1M9PA-
2-wire12 V*1M9BAV*1M9BA--
Magnetic field resistant (2-color indication)2-wire (non-polar)--P3DWA--
Reed auto switch-GrommetYes3-wire (NPN equivalent)-5 V-A96VA96----IC circuit-
2-wire24 V12 V100 V*2A93VA93---Relay, PLC
No5 V, 12 V100 V or lessA90VA90----IC circuit
  1. *1 Water resistant type auto switches can be mounted on the above models, but in this case, the water resistance cannot be guaranteed.
    Check with the manufacturer regarding water-resistant types for the above model numbers.
  2. *2 The type with a 1 m lead wire only supports D-A93.

Individual Made-to-Order Specifications

SymbolsSpecifications/contents
-X138Adjustable stroke
-X777Fluoroelastomer seals (actuating cylinder unit only)

Made to Order Specifications

SymbolsSpecifications/contents
-XB13Low-speed cylinder (5 to 50 mm/s)
-XB22With shock absorber, soft type RJ Series

Specifications Table

Tube inner diameter121620253240
FluidAir
ActionDouble-acting type
Proof Pressure1.5 MPa
Maximum operating pressure0.7 MPa*1
Minimum operating pressure0.15 MPa
Ambient and Working Fluid Temperature-10°C to 60°C (no freezing)
Piston Speed50 to 500 mm/s
CushioningBumper (both sides / standard), shock absorber (option)
LubricationNot required (non-lubricated)
Stroke adjustable range-10 mm (forward end, backward end: -5 mm each)
  • *1: Maximum operating pressure for this product with the bumper feature.
    The maximum operating pressure for the cylinder alone is 1 MPa.

Diagram

Diagram: CXT Series Platform Cylinder

Diagram: CXT Series Platform Cylinder

Components

NumberPart NameMaterialNotes
1Slide blockAluminum alloyAnodized aluminum
2Plate AAluminum alloyAnodized aluminum
3Plate BAluminum alloyAnodized aluminum
4Guide rodCarbon steelHard chrome plating
5Slide BearingResin/Copper alloy (Multiple layers)-
6Ball Bushing Bearing--
7Type C retaining ringCarbon tool steelPhosphate coating
8AdapterCarbon steelElectroless nickel plating
9Connected diskCarbon steelElectroless nickel plating
10WasherCarbon steelZinc chromate
11Type C retaining ringCarbon tool steelPhosphate coating
12Hex Socket Head Cap ScrewCarbon steelZinc chromate
13Spring WasherSteel wireZinc chromate
14Adjusting bolt (with bumper)Carbon steel, urethaneZinc chromate
15NutCarbon steelZinc chromate
16Shock absorber-Option
17NutCarbon steelZinc chromate
18Parallel pinCarbon steel-
19Hex Socket Head Cap ScrewCarbon steelZinc chromate
20Grease nipple-ø16 (16-mm diameter) to ø40 (40-mm diameter)Nickel plated
21Hex Socket Head Cap ScrewCarbon steelZinc chromate
22Cylinder TubeAluminum alloyHard anodized aluminum
23CollarAluminum alloyAnodized aluminum
24PistonAluminum alloyChromate
25Piston rodStainless steelø12 (12‑mm diameter), ø25 (25‑mm diameter)-
Carbon steelø32 (32-mm diameter), ø40 (40-mm diameter)Hard chrome plating
26Type C retaining ringCarbon tool steelPhosphate coating
27Bumper AUrethane-
28Damper BUrethane-
29Magnet--
30Bottom PlateAluminum alloyAnodized aluminum
31Wear ringResin-
32Rod packingNBR-
33Piston packingNBR-
34Tube gasketNBR-

Dimensions: CXT Series Platform Cylinder

ø12 (12-mm bore size) to ø25 (25-mm bore size)

 

(Units: mm)

 

Dimensional drawings: ø12 (12-mm bore size) to ø25 (25-mm bore size)

Dimensional drawings: ø12 (12-mm bore size) to ø25 (25-mm bore size)

Bore size
(mm)
Standard Stroke
(mm)
ABCdEGGPHHAHGHNHPHTJJKLLD
SlideBall bushing
1215, 258.5841610257.55034614.5343318M5 × 0.89.5684.3
1615, 257.59.551812296.565406.51639.53921M6 × 19.5755.2
2025, 509.5116.52516368.5804691844.14524M8 × 1.2510866.9
2525, 509.5116.52516408.59054923555328M8 × 1.2510866.9
Bore size (mm)MMM(N)(NA)NNPA*PBPWQQWRBRWSTUWXYZ
12M4 × 0.76827M8 × 1.03060808526RB080617.59613177227.55
16M5 × 0.88827M8 × 1.04570959040RB08061510313292227.55
20M6 × 1101029M10 × 1.06010012010546RB10072612217211729.585.5
25M6 × 1101250M14 × 1.56010013010550RB14112212217212732.595.5
  • *The PA dimension is the center sorted factor of the L dimension.

Long Stroke

 

(Units: mm)

 

Bore size (mm)Stroke range (mm)XYZ
1250, 75, 100327.57.5
1650, 75, 100327.57.5
2075, 100, 125, 150, 175, 2004188
2575, 100, 125, 150, 175, 200, 250, 3004499

ø32 (32-mm bore size), ø40 (40-mm bore size)

 

(Units: mm)

 

Dimensional drawings: ø32 (32-mm bore size), ø40 (40-mm bore size)

Dimensional drawings: ø32 (32-mm bore size), ø40 (40-mm bore size)

Cylinder Internal Diameter
(mm)
Standard Stroke
(mm)
AdEFGGPHHGHNHPHTL(N)(NA)P*1PA*2PBPWQ
SlideBall bushing
3225, 50, 75, 10010.5282045279.51106626.567.66433.510014531/870120160121
4025, 50, 75, 10011.53625523110.51307830.577.67440.513612511/890140190159
Cylinder Inner Diameter (mm)QWRWSTWXYZ
3260331401915733107.5
4084351802118739.512.57.5
  • *The PA dimension is the center sorted factor of the L dimension.
  • *1: Rc, NPT and G ports can be selected.

Long Stroke

 

(Units: mm)

 

Cylinder Inner Diameter (mm)Stroke range (mm)XYZ
32125, 150, 175, 200, 250, 30045.51010
40125, 150, 175, 200, 250, 3005512.512.5
Part Number
CXTL16-15B-A90S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications

-

1 Piece(s) Quote 1615High rigidity / high precision high class guideStandardM ScrewWith shock absorber (2 pcs.)A900.51Ball bushing bearingNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Cushion With bumper on both ends Operating Pressure(MPa) 0.15 to 0.7 Specifications Built-in magnet

Please check the type/dimensions/specifications of the part CXTL16-15B-A90S in the CXT Series Platform Cylinder series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CXTL16-15B-A90S trong chuỗi CXT Series Platform Cylinder.

Products like this...

Part Number
CXTL12-100-A90L
CXTL12-100-A90LS
CXTL12-100-A90S
CXTL16-15B-A90V
CXTL16-15B-A90VL
CXTL16-15B-A90VLS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Environment, Applications Port thread type Body Options Auto Switches Lead Wire The number of the switches Type of Shaft Bearing Custom-made Specifications

-

1 Piece(s) Quote 12100High rigidity / high precision high class guideStandardM ScrewOnly adjusting bolt with bumper (standard)A9032Ball bushing bearingNone

-

1 Piece(s) Quote 12100High rigidity / high precision high class guideStandardM ScrewOnly adjusting bolt with bumper (standard)A9031Ball bushing bearingNone

-

1 Piece(s) Quote 12100High rigidity / high precision high class guideStandardM ScrewOnly adjusting bolt with bumper (standard)A900.51Ball bushing bearingNone

-

1 Piece(s) Quote 1615High rigidity / high precision high class guideStandardM ScrewWith shock absorber (2 pcs.)A90V0.52Ball bushing bearingNone

-

1 Piece(s) Quote 1615High rigidity / high precision high class guideStandardM ScrewWith shock absorber (2 pcs.)A90V32Ball bushing bearingNone

-

1 Piece(s) Quote 1615High rigidity / high precision high class guideStandardM ScrewWith shock absorber (2 pcs.)A90V31Ball bushing bearingNone