(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Ensures high positional accuracy. Slide Unit, Double-Rod Type, Slide Bearing CX2 Series.
[Features]
· Provided with shock absorbers to absorb impact and noise.
· Auto switches can be installed.
· Smooth operation and high thrust.
· Mountable on the housing or on the plate.
Slide Unit, Double-Rod Type, Slide Bearing CX2 Series product image
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X138 | Adjustable stroke |
-X146 | Hollow piston rod |
-X168 | CX helical insert thread |
Indicator symbol | Specifications/contents |
---|---|
-XB13 | Low speed cylinder (5 to 50 mm/s) |
-XB22 | With shock absorber soft type RJ Series |
-XC22 | Fluororubber seals |
Type | Special functions | Wire Exit | Indicator light | Wiring (output) | Load Voltage | Rail mounting | Applicable cylinder size | Lead wire length (m) | Pre-Wired Connector | Applicable load | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
DC | AC | Vertical Outlet | Lateral Outlet | Housing mounting | Plate mounting | 0.5 (Nil) | 3 (L) | 5 (Z) | None (N) | |||||||||
Solid state auto switch | - | Grommet | Yes | 3-wire (NPN) | 24 V | 5 V, 12 V | - | F7NV | F79 | ø15 (15‑mm diameter) / ø25 (25‑mm diameter) | ø10 (10‑mm diameter) / ø15 (15‑mm diameter) / ø25 (25‑mm diameter) | ● | ● | ○ | - | ○ | IC circuit | Relay, PLC |
3-wire (PNP) | F7PV | F7P | ● | ● | ○ | - | ○ | |||||||||||
2-Wire | 12 V | F7BV | J79 | ● | ● | ○ | - | ○ | - | |||||||||
Connector | J79C | - | ● | ● | ● | ● | - | |||||||||||
Diagnostic indication (2-color indicator) | Grommet | 3-wire (NPN) | 5 V, 12 V | F7NWV | F79W | ● | ● | ○ | - | ○ | IC circuit | |||||||
3-wire (PNP) | - | F7PW | ● | ● | ○ | - | ○ | |||||||||||
2-Wire | 12 V | F7BWV | J79W | ● | ● | ○ | - | ○ | - | |||||||||
Improved water resistance product (2-color indicator) | **F7BAV | **F7BA | - | ● | ○ | - | ○ | |||||||||||
With diagnostic output (2-color indicator) | 4-wire (NPN) | 5 V, 12 V | - | F79F | ● | ● | ○ | - | ○ | IC circuit | ||||||||
Reed switch | - | Grommet | Yes | 3-wire | - | 5 V | - | - | A76H | ø15 (15‑mm diameter) / ø25 (25‑mm diameter) | ø10 (10‑mm diameter) / ø15 (15‑mm diameter) / ø25 (25‑mm diameter) | ● | ● | - | - | - | IC circuit | - |
2-Wire | - | - | 200 V | A72 | A72H | ● | ● | - | - | - | - | Relay, PLC | ||||||
24 V | 12 V | 100 V | A73 | A73H | ● | ● | ● | - | - | |||||||||
NA | 5 V, 12 V | 100 V or less | A80 | A80H | ● | ● | - | - | - | IC circuit | ||||||||
Connector | Yes | 12 V | - | A73C | - | ● | ● | ● | ● | - | - | |||||||
NA | 5 V, 12 V | 24 V or less | A80C | - | ● | ● | ● | ● | - | IC circuit | ||||||||
Grommet | Yes | 3-wire | - | 5 V | - | - | E76A | ø10 (diameter 10 mm) | - | ● | ● | - | - | - | ||||
2-Wire | 24 V | 12 V | 100 V | - | E73A | ● | ● | - | - | - | - | |||||||
NA | 5 V, 12 V | 100 V or less | - | E80A | ● | ● | - | - | - | IC circuit |
Model | Non-lube | Air-hydro type | |
---|---|---|---|
Applicable fluids | Air | Hydraulic fluid | |
Proof pressure | 1.5 MPa | ||
Max. operating pressure | 1.0 MPa | ||
Minimum operating pressure | CX2N10 | 0.15 MPa | - |
CX2□15 | 0.15 MPa | ||
CX2□25 | 0.10 MPa | ||
Ambient temperature and working fluid temperature | -10°C to +60°C | ||
Piston speed (non-lube) | Adjusting bolt included | 30 to 200 mm/s | Refer to table (1). |
With shock absorber | 30 to 500 mm/s | ||
Cushioning | With shock absorber (option) | ||
Stroke adjustable range | Standard stroke ±2 mm | ||
Note 1)Max. load mass | CX2N10 | 9.8 N | |
CX2□15 | 29.4 N | ||
CX2□25 | 58.8 N | ||
Non-rotating accuracy (Except piston rod deflection) | CX2N10 | ±0.1° | |
CX2□15 | ±0.04° | ||
CX2□25 | ±0.02° | ||
Accessories (options) | Straight knock pin (2 pcs.), Note 2)Adjusting bolt (-X138), Shock absorber |
Model | Plate mounting | Housing mounting |
---|---|---|
CX2H15 | Note 1) Refer to the information below. | 5 to 50 mm/s |
CX2H25 | 5 to 40 mm/s | 5 to 100 mm/s |
Shock absorber model | RB0805 | RB1006 | |
---|---|---|---|
Applicable slide unit model | CX2N10, CX2□15 | CX2□25 | |
Maximum energy absorption J | 0.98 | 3.92 | |
Stroke absorption mm | 5 | 6 | |
Max. collision speed (m/sec) | 0.05 to 5 | ||
Max. operating frequency cycle/min | 80 | 70 | |
Max. allowable thrust N | 147 | 353 | |
Ambient temperature range °C | -10 to 80 | ||
Spring force N | Extended | 1.96 | 4.22 |
Retracted | 3.83 | 6.18 | |
Weight g | 15 | 25 |
(Unit: N)
Model | Rod diameter (mm) | Piston area (mm2) | Operating pressure MPa | |||||||
---|---|---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | |||
CX2N10 | 6 | 101 | 20 | 30 | 40 | 51 | 61 | 71 | 81 | 91 |
CX2□15 | 8 | 207 | 41 | 62 | 83 | 104 | 124 | 145 | 166 | 186 |
CX2□25 | 14 | 597 | 119 | 179 | 239 | 299 | 358 | 418 | 478 | 537 |
Model | Standard stroke (mm) | |||||||
---|---|---|---|---|---|---|---|---|
25 | 50 | 75 | 100 | 125 | 150 | 175 | 200 | |
CX2N10 | ● | ● | ● | ● | - | - | - | - |
CX2□15 | ● | ● | ● | ● | ● | ● | ● | ● |
CX2□25 | ● | ● | ● | ● | ● | ● | ● | ● |
(Increment: kg)
Model | Standard stroke (mm) | |||||||
---|---|---|---|---|---|---|---|---|
25 | 50 | 75 | 100 | 125 | 150 | 175 | 200 | |
CX2N10 | 0.17 | 0.22 | 0.27 | 0.32 | - | - | - | - |
CX2□15 | 0.23 | 0.34 | 0.45 | 0.56 | 0.67 | 0.78 | 0.89 | 1.00 |
CX2□25 | 0.93 | 1.15 | 1.36 | 1.58 | 1.80 | 2.01 | 2.29 | 2.45 |
CX2N10 structural drawing
CX2N15/CX2N25 structural drawings
Number | Part name | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum bearing alloy | - |
2 | Housing | Aluminum Alloy | Hard Anodize |
3 | Piston | Aluminum Alloy | - |
4 | Piston rod | Carbon steel piping for machine constructions | Hard chrome plated |
5 | Plate | Aluminum Alloy | Anodized |
6 | Lock nut | Carbon steel | Nickel plating |
7 | Adjusting bolt | Chromium steel | Zinc chromate |
8 | Set screw (for fixing rods) | Chromium steel | Zinc chromate |
9 | Pin | Carbon steel | Quenched |
10 | Retaining Ring | Carbon tool steel | Phosphate coated |
11 | Plug | Carbon steel | Nickel plating |
12 | Magnet | - | - |
13 | Ball fixing screw | Chromium steel | Zinc chromate |
14 | Spring | Stainless steel | - |
15 | Type CR retaining ring | Carbon tool steel | - |
16 | Round R-shaped Retaining Rings | Carbon tool steel | Phosphate coated |
17 | Steel ball | High carbon chrome bearing steel | Heat treated |
18 | Socket | Brass | Electroless nickel plated |
19 | Gasket | NBR | - |
20 | Rod Gasket | - | |
21 | Piston Gasket | - | |
22 | Piston gasket | - | |
23 | Cylinder tube gasket | - |
Model | Order number | Content |
---|---|---|
CX2N10 | CX2N10-PS | A set of (20), (21), (23) listed above |
CX2N15 | CX2N15-PS | |
CX2N25 | CX2N25-PS | |
(Unit: mm)
ø10 (10‑mm diameter) Basic Type: CX2N10-[Strokes: 25 to 100]□ dimensional drawing
Model | F | G | L | P | Q | R | S | SS | Z | Adjusting bolt included | With shock absorber |
---|---|---|---|---|---|---|---|---|---|---|---|
ZZ | ZZ | ||||||||||
CX2N10-25 | 9.5 | 19.5 | 38 | 48 | 103 | 28 | 27 | 67 | 94 | 132 | 176 |
CX2N10-50 | 20 | 30 | 63 | 52 | 153 | 32 | 52 | 92 | 144 | 182 | 226 |
CX2N10-75 | 25 | 35 | 88 | 67 | 203 | 47 | 77 | 117 | 194 | 232 | 276 |
CX2N10-100 | 25 | 35 | 113 | 92 | 253 | 72 | 102 | 142 | 244 | 282 | 326 |
(Unit: mm)
Housing Mounting Type with Auto Switch CDBX2N10-[Stroke] dimensional drawing
(Unit: mm)
Plate Mounting Type with Auto Switch CDPX2N10-[Stroke] dimensional drawing
Auto switch model | Hw | Ht | Hv |
---|---|---|---|
D-A7, D-A8 | 23 | 15 | 10.5 |
D-F7□, D-J79, D-J79W, D-F7PW, D-F79F, D-F7BA, D-F7NT | 23 | 15 | 11.5 |
D-A7□H, D-A80H | 22 | 15 | 11.5 |
D-A73C, D-A80C | 23 | 17.5 | 17.5 |
D-F7□V | 23 | 15 | 14 |
D-J79C | 24 | 17.5 | 17 |
D-F7LF | 30 | 15 | 11.5 |
Part Number |
---|
CDBX2N10-100-E80AS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Mount Type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide | Standard | With adjusting bolt (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | E80A | 0.5 | 1 | None | Housing mounting | Non-lube |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Guided |
---|---|---|---|---|---|
Type of Shaft Bearing | Slide bearing |
Please check the type/dimensions/specifications of the part CDBX2N10-100-E80AS in the Slide Unit, Double-Rod Type, Slide Bearing CX2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDBX2N10-100-E80AS trong chuỗi Slide Unit, Double-Rod Type, Slide Bearing CX2 Series.
Part Number |
---|
CDBX2H15-100B-A73 |
CDBX2H15-100B-A73C |
CDBX2H15-100B-J79L |
CDBX2N10-100B |
CDBX2N10-100B-E73A |
CDBX2N10-100B-E73AL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Custom-made Specifications | Mount Type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 15 | 100 | High rigidity / high precision high class guide | Standard | With shock absorber (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | A73 | 0.5 | 2 | None | Housing mounting | Air-hydro type | ||
- | 1 Piece(s) | Quote | 15 | 100 | High rigidity / high precision high class guide | Standard | With shock absorber (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | A73C | 0.5 | 2 | None | Housing mounting | Air-hydro type | ||
- | 1 Piece(s) | Quote | 15 | 100 | High rigidity / high precision high class guide | Standard | With shock absorber (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | J79 | 3 | 2 | None | Housing mounting | Air-hydro type | ||
7,374,000 VND | 1 Piece(s) | 32 Day(s) | 10 | 100 | High rigidity / high precision high class guide | Standard | With shock absorber (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | Without switch | - | - | None | Housing mounting | Non-lube | ||
- | 1 Piece(s) | Quote | 10 | 100 | High rigidity / high precision high class guide | Standard | With shock absorber (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | E73A | 0.5 | 2 | None | Housing mounting | Non-lube | ||
8,686,000 VND | 1 Piece(s) | 32 Day(s) | 10 | 100 | High rigidity / high precision high class guide | Standard | With shock absorber (2 pcs.) | 0.15 to 1.0 | With magnet | M Screw | E73A | 3 | 2 | None | Housing mounting | Non-lube |