(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Micro Mist Separator, 10-AMD Series (Part Number)

Micro Mist Separator, 10-AMD Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Micro Mist Separator 10-AMD Series separates and removes aerosol-state oil particles.
[Features]
· Modular connection possible with 10-AMD150C to 550C.
· Removes any fine solid particles, such as carbon or dust, of more than 0.01 μm.
[Applications]
· Use as a pre-filter for compressed air used for precision instruments or in clean rooms that require air with a high degree of cleanliness.

Micro Mist Separator, 10-AMD Series Details

10-AMD150C to 10-AMD550C product images

10-AMD150C to 10-AMD550C product images

10-AMD650/10-AMD850 product images

10-AMD650/10-AMD850 product images

Micro Mist Separator, 10-AMD Series Specifications

Applicable FluidCompressed air
Maximum Operating Pressure1.0 MPa
Minimum Operating Pressure0.05 MPa
Proof Pressure1.5 MPa
Ambient and Fluid Temperature5 to 60°C
Filtration Rating0.01 μm (filtration efficiency 99.9%)
Oil Mist Density At Outlet SideMax. 0.1 mg/m3 (ANR)*1
(Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm)
Element Replacement Period2 years or when pressure drop reaches 0.1 MPa
Cleanliness Class (ISO Class)Class 3
  1. *1When the compressor discharge oil mist density is 30 mg/m3 (ANR)

Model

Model10-AMD150C10-AMD250C10-AMD350C10-AMD450C10-AMD550C10-AMD65010-AMD850
Rated Flow (L/min[ANR])*2005001,0002,0003,7006,00012,000
Piping Connection Port Diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5

*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.

Accessories

Compatible Models10-AMD150C10-AMD250C10-AMD350C10-AMD450C10-AMD550C10-AMD65010-AMD850
Bracket assembly
(With mounting screws (2 pcs.))
10-AM-BM10110-AM-BM10210-AM-BM10310-AM-BM10410-AM-BM10510-BM5610-BM57

10-AMD150C to 10-AMD550C Model Number Notation

10-AMD150C to 10-AMD550C Model Number Example

10-AMD150C to 10-AMD550C Model Number Example

10-AMD650/10-AMD850 Model Number Notation

10-AMD650/10-AMD850 Model Number Example

10-AMD650/10-AMD850 Model Number Example

Diagrams

10-AMD150C to 10-AMD550C/10-AMD650 diagram

10-AMD150C to 10-AMD550C/10-AMD650 diagram

10-AMD850 diagram

10-AMD850 diagram

*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberDescriptionMaterialNote
1BodyDiecast aluminumInner/outer surface coating
2HousingDiecast aluminum*
3Sight GlassTempered glass-
  • *10-AMD850: aluminum casting

Replacement Parts

NumberDescriptionMaterialCompatible ModelsModel
10-AMD150C10-AMD250C10-AMD350C10-AMD450C10-AMD550C10-AMD65010-AMD850
4Element
Assembly
Glass fiber
Other
Except option F10-AMD-EL15010-AMD-EL25010-AMD-EL35010-AMD-EL45010-AMD-EL55010-AMD-EL65010-AMD-EL850
For option F10-AMD-EL150-F10-AMD-EL250-F10-AMD-EL350-F10-AMD-EL450-F10-AMD-EL550-F--
  • *Element assembly: Includes gasket (1 pc.) and O-ring (1 pc.).

Micro Mist Separator 10-AMD Series Dimensional Drawing Example

 

(Unit: mm)

 

10-AMD150C to AMD550C dimensional drawing

10-AMD150C to AMD550C dimensional drawing

ModelPiping Connection Port DiameterABCDEFG
10-AMD150C1/8, 1/4158109963206310
10-AMD250C1/4, 3/81721411376207610
10-AMD350C3/8, 1/22041814590209010
10-AMD450C1/2, 3/4225201661062010610
10-AMD550C3/4, 1259242001222012215
ModelBracket-Related DimensionsClogging
Checker
Related Dimensions
HIJKTULMVNOPQRSWX
10-AMD150C173562056612610355470264.51.62437
10-AMD250C19066248661261040668028522737
10-AMD350C2228028877147125080953452.33237
10-AMD450C246903110991891555881115093.23737
10-AMD550C278100331099189156510212660103.23937
Part Number
10-AMD550C-10-JT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Standard] StandardGeneral Dry Air0.01μm3700[Rc (R)] Rc1Clean Room Specifications (Prevent dust)No-No[(Right)] From Left to RightClean series550CNoneNBR1Drain guide 1/4 female thread threadedYes--

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part 10-AMD550C-10-JT in the Micro Mist Separator, 10-AMD Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-AMD550C-10-JT trong chuỗi Micro Mist Separator, 10-AMD Series.

Products like this...

Part Number
10-AMD-EL250-F
10-AMD-EL350
10-AMD-EL350-F
10-AMD550C-10B-J
10-AMD550C-10B-JR
10-AMD550C-10B-JRT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Clogging Checker Element materials Compatible Models

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)----------For option F-Gasket (1 pc.), O-ring (1 pc.)----Glass fiber and others10-AMD250C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)----------Except option F-Gasket (1 pc.), O-ring (1 pc.)----Glass fiber and others10-AMD350C

-

1 Piece(s) Quote [Related Components (Element for Replacement)] Related components (element assembly)----------For option F-Gasket (1 pc.), O-ring (1 pc.)----Glass fiber and others10-AMD350C

9,563,200 VND

1 Piece(s) 32 Day(s) StandardGeneral Dry Air0.01μm-[Rc (R)] Rc1Clean Room Specifications (Prevent dust)No[Metal with Level Gauge] Metal with Level GaugeNo[(Right)] From Left to Right-550CBracketNone1Drain guide 1/4 female thread threadedNone--

9,563,200 VND

1 Piece(s) 32 Day(s) StandardGeneral Dry Air0.01μm-[Rc (R)] Rc1Clean Room Specifications (Prevent dust)No[Metal with Level Gauge] Metal with Level GaugeNo[(Left)] Right→Left-550CBracketNone1Drain guide 1/4 female thread threadedNone--

-

1 Piece(s) Quote StandardGeneral Dry Air0.01μm-[Rc (R)] Rc1Clean Room Specifications (Prevent dust)No[Metal with Level Gauge] Metal with Level GaugeNo[(Left)] Right→Left-550CBracketNone1Drain guide 1/4 female thread threadedYes--