(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Micro Mist Separator, 10-AMD Series (Part Number)

Micro Mist Separator, 10-AMD Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

Micro Mist Separator 10-AMD Series separates and removes aerosol-state oil particles.
[Features]
· Modular connection possible with 10-AMD150C to 550C.
· Removes any fine solid particles, such as carbon or dust, of more than 0.01 μm.
[Applications]
· Use as a pre-filter for compressed air used for precision instruments or in clean rooms that require air with a high degree of cleanliness.

Micro Mist Separator, 10-AMD Series Details

10-AMD150C to 10-AMD550C product images

10-AMD150C to 10-AMD550C product images

10-AMD650/10-AMD850 product images

10-AMD650/10-AMD850 product images

Micro Mist Separator, 10-AMD Series Specifications

Applicable FluidCompressed air
Maximum Operating Pressure1.0 MPa
Minimum Operating Pressure0.05 MPa
Proof Pressure1.5 MPa
Ambient and Fluid Temperature5 to 60°C
Filtration Rating0.01 μm (filtration efficiency 99.9%)
Oil Mist Density At Outlet SideMax. 0.1 mg/m3 (ANR)*1
(Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm)
Element Replacement Period2 years or when pressure drop reaches 0.1 MPa
Cleanliness Class (ISO Class)Class 3
  1. *1When the compressor discharge oil mist density is 30 mg/m3 (ANR)

Model

Model10-AMD150C10-AMD250C10-AMD350C10-AMD450C10-AMD550C10-AMD65010-AMD850
Rated Flow (L/min[ANR])*2005001,0002,0003,7006,00012,000
Piping Connection Port Diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5

*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.

Accessories

Compatible Models10-AMD150C10-AMD250C10-AMD350C10-AMD450C10-AMD550C10-AMD65010-AMD850
Bracket assembly
(With mounting screws (2 pcs.))
10-AM-BM10110-AM-BM10210-AM-BM10310-AM-BM10410-AM-BM10510-BM5610-BM57

10-AMD150C to 10-AMD550C Model Number Notation

10-AMD150C to 10-AMD550C Model Number Example

10-AMD150C to 10-AMD550C Model Number Example

10-AMD650/10-AMD850 Model Number Notation

10-AMD650/10-AMD850 Model Number Example

10-AMD650/10-AMD850 Model Number Example

Diagrams

10-AMD150C to 10-AMD550C/10-AMD650 diagram

10-AMD150C to 10-AMD550C/10-AMD650 diagram

10-AMD850 diagram

10-AMD850 diagram

*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberDescriptionMaterialNote
1BodyDiecast aluminumInner/outer surface coating
2HousingDiecast aluminum*
3Sight GlassTempered glass-
  • *10-AMD850: aluminum casting

Replacement Parts

NumberDescriptionMaterialCompatible ModelsModel
10-AMD150C10-AMD250C10-AMD350C10-AMD450C10-AMD550C10-AMD65010-AMD850
4Element
Assembly
Glass fiber
Other
Except option F10-AMD-EL15010-AMD-EL25010-AMD-EL35010-AMD-EL45010-AMD-EL55010-AMD-EL65010-AMD-EL850
For option F10-AMD-EL150-F10-AMD-EL250-F10-AMD-EL350-F10-AMD-EL450-F10-AMD-EL550-F--
  • *Element assembly: Includes gasket (1 pc.) and O-ring (1 pc.).

Micro Mist Separator 10-AMD Series Dimensional Drawing Example

 

(Unit: mm)

 

10-AMD150C to AMD550C dimensional drawing

10-AMD150C to AMD550C dimensional drawing

ModelPiping Connection Port DiameterABCDEFG
10-AMD150C1/8, 1/4158109963206310
10-AMD250C1/4, 3/81721411376207610
10-AMD350C3/8, 1/22041814590209010
10-AMD450C1/2, 3/4225201661062010610
10-AMD550C3/4, 1259242001222012215
ModelBracket-Related DimensionsClogging
Checker
Related Dimensions
HIJKTULMVNOPQRSWX
10-AMD150C173562056612610355470264.51.62437
10-AMD250C19066248661261040668028522737
10-AMD350C2228028877147125080953452.33237
10-AMD450C246903110991891555881115093.23737
10-AMD550C278100331099189156510212660103.23937
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Clogging Checker Element materials Compatible Models

Loading...Tải…