(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series (Part Number)

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

A standard type double acting single rod air cylinder.
[Features]
· ISO standard (6432) compliant (C85).
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series Specifications

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series external appearance

Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series external appearance

Symbol (Double acting / Single rod)

Symbol (Double acting / Single rod)

Symbol (Air cushion)

Symbol (Air cushion)

Specifications

Tube Internal Diameter (mm)81012162025
ModelPneumatic type
Operating methodDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressureRubber cushion0.1 MPa0.08 MPa0.05 MPa
Air cushion-0.08 MPa0.05 MPa
Ambient temperature and
fluid temperature
Without auto switch: -20°C to 80°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required (non-lube)
Stroke length tolerance0 to +1.0 mm0 to +1.4 mm
Operating piston speed50 to 1,500 mm/s
CushioningRubber cushion
-Air cushion
Allowable kinetic
energy
Rubber cushion0.02 J0.03 J0.04 J0.09 J0.27 J0.4 J
Air cushion-0.17 J0.19 J0.4 J0.66 J0.97 J

Standard Strokes

Bore size
(mm)
Standard stroke (mm)Note 2) Note 4)Maximum strokeNote 3)
(mm)
8Note 1)10, 25, 40, 50, 80, 100200
10400
1210, 25, 40, 50, 80, 100, 125, 160, 200
16
2010, 25, 40, 50, 80, 100, 125, 160, 200, 250, 3001,000
25

Note 1) Not available with air cushion.
Note 2) Other strokes are available on request.
Note 3) Contact the manufacturer support center for strokes exceeding the standard stroke range.
Note 4) The minimum stroke with air cushion is 25 mm.

Weight list

 

(Unit: g)

 

Tube Internal Diameter (mm)81012162025
Basic weightWithout magnetC85N3738
(44)
77
(84)
89
(95)
179
(176)
244
(241)
C85E39408193185249
C85F35377179164227
C85Y35377279165228
With magnetCD85N3739
(44)
78
(84)
90
(96)
183
(179)
248
(245)
CD85E39418193188253
CD85F35377280168231
CD85Y36377280168232
Additional weight per 10 mm of stroke2.12.34.15.18.111.3
Mounting bracketFoot (1 pc.)C85L□A204095
Foot
(2 pcs., with 1 mounting nut)
C85L□B55105210
FlangeC85F□122590
TrunnionC85T□205075
ClevisC85C□204085
AccessoriesRod endKJ□D17254570
U-Shaped Knuckle JointGKM□-□102050100
Floating jointJA□-□-□10205070

*(): For air cushion

Calculation (Example): C85N20-50NV

  • Basic weight: 179 g (ø20 [20‑mm diameter])
  • Additional weight: 8.1 g (at 10‑mm stroke)
  • Cylinder stroke: 50 mm
  • Mounting bracket, Clevis: 85 g
  • Accessory, Rod end: 45 g

179 + 8.1 × 50/10 + 85 + 45 = 350 g

Outline dimensional drawing

 

(Unit: mm)

 

Basic (integrated clevis type) Rubber bumper: C□85N-[Bore size]-[Stroke]-□ dimensional drawing

Basic (integrated clevis type) Rubber bumper: C□85N-[Bore size]-[Stroke]-□ dimensional drawing

Air cushion: C□85N [Bore size]-[Stroke C]-□ dimensional drawing

Air cushion: C□85N [Bore size]-[Stroke C]-□ dimensional drawing

Tube I.D.AMBECCDEEEWFG1G2H(HR)KKKKVKWNANDRRSSWUWA(WH)(XC)ZZZ
812M12 × 1.2544M5 × 0.8812752813.4-M4 × 0.71961512104676-16647686
1012M12 × 1.2544M5 × 0.88127
(5.5)
5
(5.5)
2814.2-M4 × 0.719615121046
(53)
7610.51664
(71)
76
(83)
86
(93)
1216M16 × 1.566M5 × 0.812178
(5.5)
6
(5.5)
3814.25M6 × 124818.3161450
(54)
1099.52275
(79)
91
(95)
105
(109)
1616M16 × 1.566M5 × 0.812178
(5.5)
6
(5.5)
3814.25M6 × 124818.31613561099.5228298111
2020M22 × 1.588G 1/816208844176M8 × 1.253211242211621312132495115126
2522M22 × 1.5108G 1/816228850208M10 × 1.2532113022116517121328104126137

*(): For air cushion

Double end boss-cut Rubber bumper: C□85E [Bore size]-[Stroke]-□ dimensional drawing

Double end boss-cut Rubber bumper: C□85E [Bore size]-[Stroke]-□ dimensional drawing

Boss-cut / Basic Head cover axial port Rubber bumper: C□85F/Y [Bore size]-[Stroke]-□ dimensional drawing

Boss-cut / Basic Head cover axial port Rubber bumper: C□85F/Y [Bore size]-[Stroke]-□ dimensional drawing

Single foot: C□85N□-□L (with mounting bracket) dimensional drawing

Single foot: C□85N□-□L (with mounting bracket) dimensional drawing

  • *Single foot type ships together with bracket.
  • *See the manufacturer's catalog for dimensions and information other than the above.
Part Number
C85E25-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Head cover type
(℃)
Operating Pressure
(MPa)
Specifications Support bracket Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Bellows Custom-made Specifications

-

1 Piece(s) Quote 2575Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part C85E25-75 in the Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C85E25-75 trong chuỗi Air Cylinder, Standard Type, Double Acting, Single Rod C85 Series.

Products like this...

Part Number
C85E10-20
C85E10-25
C85E10-40
C85E25-80
C85E25-80-XC6B
C85E8-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Cushion Head cover type
(℃)
Operating Pressure
(MPa)
Specifications Support bracket Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Rod Tip Metal Fitting Bellows Custom-made Specifications

492,000 VND

1 Piece(s) 32 Day(s) 1020Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

492,000 VND

1 Piece(s) 32 Day(s) 1025Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

-

1 Piece(s) Quote 1040Rubber bumper (standard)Double-side bossed0.08 to 1.0Without magnetNone----NoneNoneNone

-

1 Piece(s) Quote 2580Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneNone

-

1 Piece(s) Quote 2580Rubber bumper (standard)Double-side bossed0.05 to 1.0Without magnetNone----NoneNoneStainless steel (piston rod, rod-end nut, mounting nut)

-

1 Piece(s) Quote 810Rubber bumper (standard)Double-side bossed0.1 to 1.0Without magnetNone----NoneNoneNone