(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard cylinder suitable for use in environments in which there is splashing water such as for food processing machinery.
[Features]
· All stainless steel specification (external parts).
· Choice of 2 types of gasket seal material.
· External configuration which reduces liquid pooling.
*See the SMC catalog for specification details.
*Product pictures are representative images. CAD data is not supported for some model numbers.
Stainless Steel Cylinder CG5-S Series external appearance
JIS symbol: Double acting / Single rod, rubber bumper
JIS symbol air cushion
Tube Inner Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Action | Double acting, single rod | |||||||
Fluid | Air | |||||||
Proof Pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.05 MPa | |||||||
Ambient and Fluid Temperature | Without auto switch: -10 to 70°C, With auto switch: -10 to 60°C | |||||||
Cushioning | Rubber bumper, air cushion | |||||||
Lubrication | Not required (non-lubricated) | |||||||
Piston Speed | 50 to 1,000 mm/s | 50 to 700 mm/s | ||||||
Stroke Length Tolerance | Up to 1,000st(0 to +1.4) mm, Up to 1,200st(0 to +1.8) mm | Up to 1,000 (st0 to +1.4) mm, Up to 15,000 (st0 to +1.8) mm | ||||||
Mount Support Type | Basic type, axial foot type, rod-end flange type, head-end flange type, integrated clevis type |
(Units: mm)
Tube Internal Diameter | Standard Stroke | Long stroke | Maximum Manufacturable Stroke |
---|---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 350 | 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 400 | |
32 | 301 to 450 | ||
40 | 301 to 800 | ||
50/63 | 301 to 1,200 | ||
80 | 301 to 1,400 | ||
100 | 301 to 1,500 |
With rubber bumper diagram
With air cushion, diagram
Number | Name | Material | |
---|---|---|---|
1 | Rod cover | SUS304 | |
2 | Head cover | SUS304 | |
3 | Cylinder Tubing | SUS304 | |
4 | Piston rod | SUS304 | Hard chrome plating |
5 | Damper | Urethane | |
6 | Rod End Nut | SUS304 | |
7 | Cushion Seal | Urethane | |
14 | Cushion Valve | SUS304 | |
15 | Valve Retainer | SUS304 | |
16 | Lock Nut | SUS304 | |
17 | Bushing | Resin/Copper alloy (Multiple layers) | |
18 | Piston | Aluminum alloy | |
19 | Wear Ring | Resin | |
20 | Cushion Ring | Aluminum alloy |
*1: The material and surface treatment of component parts other than those listed above are the same as the standard type in the CG1 Series.
*2: For cylinders with auto switches, a magnet is attached to the piston.
Number | Name | Material | |
---|---|---|---|
CG5□□□SR | CG5□□□SV | ||
8 | Water-Resistant Scraper | NBR | FKM |
9 | Rod Seal | ||
10 | Piston Seal | ||
11 | Valve Seal | ||
12 | Valve Retainer Gasket | ||
21 | Piston Gasket | ||
22 | Cushion Ring Gasket | ||
13 | Label Protective Sheet | PET |
Tube Internal Diameter (mm) | Rubber bumper | Air cushion | ||
---|---|---|---|---|
CG5□N□SR | CG5□N□SV | CG5□A□SR | CG5□A□SV | |
20 | CG5N20SR-PS | CG5N20SV-PS | CG5A20SR-PS | CG5A20SV-PS |
25 | CG5N25SR-PS | CG5N25SV-PS | CG5A25SR-PS | CG5A25SV-PS |
32 | CG5N32SR-PS | CG5N32SV-PS | CG5A32SR-PS | CG5A32SV-PS |
40 | CG5N40SR-PS | CG5N40SV-PS | CG5A40SR-PS | CG5A40SV-PS |
Contents | Set of (9) and (10) from above | Set of (9), (10), (11) and (12) from above |
Part Number |
---|
CDG5BA20SR-75-G5BAZ |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 75 | Standard | Non-lube, air cushion | Built-in magnet | M5 × 0.8 | G5BA | 5 | 2 | Basic type | None | NBR |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | No | Valves | Presence |
Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part CDG5BA20SR-75-G5BAZ in the Stainless Steel Cylinder CG5-S Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDG5BA20SR-75-G5BAZ trong chuỗi Stainless Steel Cylinder CG5-S Series.
Part Number |
---|
CDG5BA100SR-1000 |
CDG5BA100SR-1100 |
CDG5BA100SR-125-G5BAL |
CDG5BA20SR-750 |
CDG5BA20SR-77 |
CDG5BA20SR-80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Custom-made Specifications | Material of Gasket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40,077,000 VND | 1 Piece(s) | 32 Day(s) | 100 | 1,000 | Standard | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | ||
42,690,000 VND | 1 Piece(s) | 32 Day(s) | 100 | 1,100 | Standard | Non-lube, air cushion | Built-in magnet | Rc | Without switch | - | - | Basic type | None | NBR | ||
- | 1 Piece(s) | Quote | 100 | 125 | Standard | Non-lube, air cushion | Built-in magnet | Rc | G5BA | 3 | 2 | Basic type | None | NBR | ||
5,334,000 VND | 1 Piece(s) | 32 Day(s) | 20 | 750 | Standard | Non-lube, air cushion | Built-in magnet | M5 × 0.8 | Without switch | - | - | Basic type | None | NBR | ||
- | 1 Piece(s) | Quote | 20 | 77 | Standard | Non-lube, air cushion | Built-in magnet | M5 × 0.8 | Without switch | - | - | Basic type | None | NBR | ||
- | 1 Piece(s) | Quote | 20 | 80 | Standard | Non-lube, air cushion | Built-in magnet | M5 × 0.8 | Without switch | - | - | Basic type | None | NBR |