(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin Cylinder, Double Acting, Single Rod CJP2 Series (Part Number)

Pin Cylinder, Double Acting, Single Rod CJP2 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

An air cylinder that can be connected to ø2 (2‑mm diameter) one-touch fittings.
[Features]
· Can be connected to a speed controller.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.

Pin Cylinder, Double Acting, Single Rod CJP2 Series Specifications

Pin Cylinder, Double Acting, Single Rod CJP2 Series external appearance

Pin Cylinder, Double Acting, Single Rod CJP2 Series external appearance

Double acting / Single rod, rubber bumper image

Double acting / Single rod, rubber bumper image

Operating methodDouble acting, single rod
Maximum operating pressure0.7 MPa
Minimum operating pressureø4 (diameter 4 mm)0.15 MPa
ø6 (diameter 6 mm)0.12 MPa
ø10 (diameter 10 mm), ø16 (diameter 16 mm)0.06 MPa
Proof pressure1 MPa
Ambient and working fluid temperatureWithout auto switch: -10°C to 70°C,
With auto switch: -10°C to 60°C (No freezing)
LubricationNot required (non-lube)
Stroke length tolerance+1.0
0
Rod-end configurationWith thread, without thread
Operating piston speed10 to 500 mm/s
CushioningRubber cushion
MountingNote)Basic, flange, foot, clevis, trunnion

Note) Bore size of ø4 (4‑mm diameter) is available with basic mounting only. The piston speed for a bore size of ø4 (4‑mm diameter) is 50 to 500 mm/s.

Weight list

 

(Unit: g)

 

Stroke (mm)
Mounting
Tube Internal Diameter (mm)
461016
Basic Weight List511162742
1013182946
1515213250
2017233554
25-253758
30--4063
35--4367
40--4571
Bracket weightFlange-5616
Foot-7924
Clevis Shape-258
Trunnion (with pin)-152570
Additional weight for built-in magnet2357

Standard stroke

Bore size
(mm)
Stroke (mm)
45, 10, 15, 20Note)
65, 10, 15, 20, 25
10, 165, 10, 15, 20, 25, 30, 35, 40

Note) 20 stroke of bore size 4 mm is standard type only.

Standard Equipment Accessories

MountingAccessories
Mounting
nut
(1 pc.)
Rod-end
nut (2 pcs.)
(with thread)
Trunnion
(with pin)
Basic type-
Flange-
Foot-
Clevis Shape--
Trunnion-

Dimensional Outline Drawing: Basic Mounting (ø4)

 

(Unit: mm)

 

Standard: CJP2B4 dimensional drawing

Standard: CJP2B4 dimensional drawing

Without rod-end thread (CJP2B4)

Without rod-end thread (CJP2B4)

Built-in magnet: CDJP2B4 dimensional drawing

Built-in magnet: CDJP2B4 dimensional drawing

Without rod-end thread (CDJP2B4)

Without rod-end thread (CDJP2B4)

Dimensional Outline Drawing: Basic Mounting (ø6 to ø16)

Standard: CJP2B6 to 16 dimensional drawing

Standard: CJP2B6 to 16 dimensional drawing

Without rod-end thread (CJP2B6 to 16)

Without rod-end thread (CJP2B6 to 16)

 

(Unit: mm)

 

Tube I.D.Symbol
AA’BB1B2CDEFF’GAGBHJMMNNPSWZ
67914145.52316.586.55.56.5176M3 × 0.5M10 × 1.0M3 × 0.516333
101012151772.541986.567207M4 × 0.7M12 × 1.0M3 × 0.519.5339.5
161214201983624.5108.56.57.52410M5 × 0.8M14 × 1.0M5 × 0.819.5443.5
Built-in magnet: CDJP2B6 to 16 dimensional drawing

Built-in magnet: CDJP2B6 to 16 dimensional drawing

Without rod-end thread (CDJP2B6 to 16)

Without rod-end thread (CDJP2B6 to 16)

 

(Unit: mm)

 

Tube I.D.Symbol
AA’BB1B2CDEFF’GAGBHJMMNNPSWZ
67914145.52316.586.55.56.5176M3 × 0.5M10 × 1.0M3 × 0.521338
101012151772.541986.567207M4 × 0.7M12 × 1.0M3 × 0.524.5344.5
161214201983624.5108.56.57.52410M5 × 0.8M14 × 1.0M5 × 0.824.5448.5

*See the manufacturer's catalog for product information other than the above.

Part Number
CDJP2B4-15D-B-M9BM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 415Standard-10~600.15 to 0.7Built-in magnetM9B12Basic typeWithout threadNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Others
Additional Function Standard Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDJP2B4-15D-B-M9BM in the Pin Cylinder, Double Acting, Single Rod CJP2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDJP2B4-15D-B-M9BM trong chuỗi Pin Cylinder, Double Acting, Single Rod CJP2 Series.

Products like this...

Part Number
CDJP2B10-10D-A90LS
CDJP2B10-10D-A90S
CDJP2B10-10D-A90S-XC22
CDJP2B4-15D-B-M9BV
CDJP2B4-15D-B-M9BVL
CDJP2B4-15D-B-M9BVM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Operating Temperature
(°C)
Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

1,244,000 VND

1 Piece(s) 32 Day(s) 1010Standard-10~600.06 to 0.7Built-in magnetA9031Basic typeWith threadNone

-

1 Piece(s) Quote 1010Standard-10~600.06 to 0.7Built-in magnetA90-1Basic typeWith threadNone

-

1 Piece(s) Quote 1010Standard-10~600.06 to 0.7Built-in magnetA90-1Basic typeWith threadFluororubber seal

-

1 Piece(s) Quote 415Standard-10~600.15 to 0.7Built-in magnetM9BV-2Basic typeWithout threadNone

-

1 Piece(s) Quote 415Standard-10~600.15 to 0.7Built-in magnetM9BV32Basic typeWithout threadNone

-

1 Piece(s) Quote 415Standard-10~600.15 to 0.7Built-in magnetM9BV12Basic typeWithout threadNone