(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder that can be connected to ø2 (2‑mm diameter) one-touch fittings.
[Features]
· Can be connected to a speed controller.
*See the manufacturer's catalog for detailed specifications.
*Product pictures are representations. CAD data is not supported for some model numbers.
Pin Cylinder, Double Acting, Single Rod CJP2 Series external appearance
Double acting / Single rod, rubber bumper image
Operating method | Double acting, single rod | |
---|---|---|
Maximum operating pressure | 0.7 MPa | |
Minimum operating pressure | ø4 (diameter 4 mm) | 0.15 MPa |
ø6 (diameter 6 mm) | 0.12 MPa | |
ø10 (diameter 10 mm), ø16 (diameter 16 mm) | 0.06 MPa | |
Proof pressure | 1 MPa | |
Ambient and working fluid temperature | Without auto switch: -10°C to 70°C, With auto switch: -10°C to 60°C (No freezing) | |
Lubrication | Not required (non-lube) | |
Stroke length tolerance | +1.0 0 | |
Rod-end configuration | With thread, without thread | |
Operating piston speed | 10 to 500 mm/s | |
Cushioning | Rubber cushion | |
MountingNote) | Basic, flange, foot, clevis, trunnion |
Note) Bore size of ø4 (4‑mm diameter) is available with basic mounting only. The piston speed for a bore size of ø4 (4‑mm diameter) is 50 to 500 mm/s.
(Unit: g)
Stroke (mm) Mounting | Tube Internal Diameter (mm) | ||||
---|---|---|---|---|---|
4 | 6 | 10 | 16 | ||
Basic Weight List | 5 | 11 | 16 | 27 | 42 |
10 | 13 | 18 | 29 | 46 | |
15 | 15 | 21 | 32 | 50 | |
20 | 17 | 23 | 35 | 54 | |
25 | - | 25 | 37 | 58 | |
30 | - | - | 40 | 63 | |
35 | - | - | 43 | 67 | |
40 | - | - | 45 | 71 | |
Bracket weight | Flange | - | 5 | 6 | 16 |
Foot | - | 7 | 9 | 24 | |
Clevis Shape | - | 2 | 5 | 8 | |
Trunnion (with pin) | - | 15 | 25 | 70 | |
Additional weight for built-in magnet | 2 | 3 | 5 | 7 |
Bore size (mm) | Stroke (mm) |
---|---|
4 | 5, 10, 15, 20Note) |
6 | 5, 10, 15, 20, 25 |
10, 16 | 5, 10, 15, 20, 25, 30, 35, 40 |
Note) 20 stroke of bore size 4 mm is standard type only.
Mounting | Accessories | ||
---|---|---|---|
Mounting nut (1 pc.) | Rod-end nut (2 pcs.) (with thread) | Trunnion (with pin) | |
Basic type | ● | ● | - |
Flange | ● | ● | - |
Foot | ● | ● | - |
Clevis Shape | - | ● | - |
Trunnion | - | ● | ● |
(Unit: mm)
Standard: CJP2B4 dimensional drawing
Without rod-end thread (CJP2B4)
Built-in magnet: CDJP2B4 dimensional drawing
Without rod-end thread (CDJP2B4)
Standard: CJP2B6 to 16 dimensional drawing
Without rod-end thread (CJP2B6 to 16)
(Unit: mm)
Tube I.D. | Symbol | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | A’ | B | B1 | B2 | C | D | E | F | F’ | GA | GB | H | J | MM | NN | P | S | W | Z | |
6 | 7 | 9 | 14 | 14 | 5.5 | 2 | 3 | 16.5 | 8 | 6.5 | 5.5 | 6.5 | 17 | 6 | M3 × 0.5 | M10 × 1.0 | M3 × 0.5 | 16 | 3 | 33 |
10 | 10 | 12 | 15 | 17 | 7 | 2.5 | 4 | 19 | 8 | 6.5 | 6 | 7 | 20 | 7 | M4 × 0.7 | M12 × 1.0 | M3 × 0.5 | 19.5 | 3 | 39.5 |
16 | 12 | 14 | 20 | 19 | 8 | 3 | 6 | 24.5 | 10 | 8.5 | 6.5 | 7.5 | 24 | 10 | M5 × 0.8 | M14 × 1.0 | M5 × 0.8 | 19.5 | 4 | 43.5 |
Built-in magnet: CDJP2B6 to 16 dimensional drawing
Without rod-end thread (CDJP2B6 to 16)
(Unit: mm)
Tube I.D. | Symbol | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | A’ | B | B1 | B2 | C | D | E | F | F’ | GA | GB | H | J | MM | NN | P | S | W | Z | |
6 | 7 | 9 | 14 | 14 | 5.5 | 2 | 3 | 16.5 | 8 | 6.5 | 5.5 | 6.5 | 17 | 6 | M3 × 0.5 | M10 × 1.0 | M3 × 0.5 | 21 | 3 | 38 |
10 | 10 | 12 | 15 | 17 | 7 | 2.5 | 4 | 19 | 8 | 6.5 | 6 | 7 | 20 | 7 | M4 × 0.7 | M12 × 1.0 | M3 × 0.5 | 24.5 | 3 | 44.5 |
16 | 12 | 14 | 20 | 19 | 8 | 3 | 6 | 24.5 | 10 | 8.5 | 6.5 | 7.5 | 24 | 10 | M5 × 0.8 | M14 × 1.0 | M5 × 0.8 | 24.5 | 4 | 48.5 |
*See the manufacturer's catalog for product information other than the above.
Part Number |
---|
CDJP2B4-10D-M9BWVMS |
CDJP2B4-10D-M9BWVS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 4 | 10 | Standard | -10~60 | 0.15 to 0.7 | Built-in magnet | M9BWV | 1 | 1 | Basic type | With thread | None | ||
- | 1 Piece(s) | Quote | 4 | 10 | Standard | -10~60 | 0.15 to 0.7 | Built-in magnet | M9BWV | - | 1 | Basic type | With thread | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Others |
---|---|---|---|---|---|
Additional Function | Standard | Cushion | Rubber cushion |